Heating
Our products and organization






Support



Markets we serve



Our products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }NozzlesDanfoss and Hago®, are world leaders in manufacturing precision spray nozzles to serve a wide variety of applications, capacities and spray angles. We offer both stainless steel and brass varieties and every single one of our nozzles is efficiency tested for performance.
Danfoss and Hago® Nozzles - bringing you performance, quality and reliability for over 80 years.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermostatic radiator valvesRobustly built and designed to meet the rigors of the residential, commercial and industrial sectors, a comprehensive range of Danfoss RA2000 thermostatic radiator valves is available for hot water, one-pipe steam, and two-pipe low pressure steam systems.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }RA2000 ValvesRA2000 valve bodies are available in a wide array of connection types and sizes for the required application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Radiator operatorsDanfoss RA2000 radiator operators maintain constant desired room temperatures, individually room by room and help to reduce energy consumption.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AB-QM™ Pressure Independent Balancing Control ValvesSimple Affordable Comfort - Pressure independent control excellence from the global market leader for over 30 years. Discover how Danfoss AB-QM™ Pressure independent balancing control valves (PIBCVs) can improve system efficiency by eliminating overflows and increasing ΔT.
Danfoss offers a complete range of innovative solutions - ½" to 10", to meet your HVAC system's needs for optimal flow control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AB-QM™ ActuatorsA variety of complimentary actuators are available that work synergistically with the AB-QM™ valve, maximizing the balancing & control features of the valve. Select your actuator based on your desired control input features for your application.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermostatic mixing valvesKeep water temperatures safe in point of source applications with ESBE thermostatic mixing valves, used in both mixing and diverting applications.
News
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }The Verdict: Courthouse retrofit provides comfort, efficiency for occupants as well as a path to decarbonizationWednesday, March 9, 2022When it began ‘raining’ in the Towson Court House a leaky roof was assumed to be the culprit, according to project leaders at the Maryland Department of General Services (DGS), the state’s property manager. For Courtney League, DGS’ Chief of the Facilities Engineering Division, and Harry Hughes, Project Manager for Design, Construction and Energy, the truth turned out to be much stranger.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss recognizes Sheridan College with 2020 EnVisioneer of the Year awardMonday, September 27, 2021Danfoss has named Sheridan College in Oakville, Ontario, as its eleventh EnVisioneer of the Year. Sheridan College is using pre-engineered, factory-built Energy Transfer Stations (ETS) from Danfoss in its recently upgraded district heating system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Introducing Danfoss NovoCon® Digital Control ValvesWednesday, September 15, 2021Connectivity, data integration and advanced digital energy management within hydronic systems.
NovoCon® digital control valves are smart devices that provide precise control and communication with the Building Management System (BMS). Building managers can access system feedback and data remotely to continuously optimize HVAC system performance.