• My Apps
    My Apps You will have the option to use My apps once you login.

Optyma™ condensing units

Standard and multi-refrigerant ranges

Danfoss OptymaTM outdoor condensing units are available in standard versions using A1 refrigerants, multi-refrigerant versions offering A1 or A2L refrigerants in a single unit, and natural refrigerant versions using CO2 refrigerant. Indoor models are also available with R290. So, there is always a solution for your exact application needs, without complexity. For MBP and LBP applications, they feature high energy efficiency and cooling performance, a trouble-free and future-proof installation, and reliable solutions that support the green transition.

Features and benefits

Outdoor ranges offer a standard version with low-GWP A1 refrigerants, a multi-refrigerant version with A2L-ready units, and natural refrigerant versions for an ultra-low GWP choice

Indoor R290 range for a natural refrigerant choice

Versatile operation, positive and negative temperature applications

Simple and fast selection and installation, reduced maintenance time

Microchannel condenser inside reducing refrigerant charge and cost

Meeting all the global and regional regulations on energy and refrigerant

Check out Optyma™ iCO2

Meet the natural refrigerant condensing units.

 

Handling A2L refrigerants

Discover the ranges

Multi-refrigerant, A2L-ready condensing units

Product range

Documents

Technical selection

Technical selection

Access and download the condensing units technical documentation: use the filters to refine your selection.

Dive deeper

News

Contact us