Withstand the toughest conditions
CAN-based PLUS+1® microcontrollers are the brains behind intelligent vehicle control. Swiftly programmable to your specific requirements. Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
Thanks to their rugged design, they’ll withstand the toughest conditions your vehicle comes up against. Programming our microcontrollers requires minimum effort with our easy-to-learn PLUS+1® GUIDE software.
Features and benefits
High speed DSP technology to process even the most complex applications
Stackable microcontrollers for high mounting flexibility
6 I/O configurations in 4 housing sizes and nine total I/O configurations for multiple control options – the building blocks for almost every function
CAN-based communications for state-of-the art control performance
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet - AI | HMC-211-010 and HMC-211-012 Controllers Data Sheet | English | United States | 31 Jan, 2019 | 373.1 KB | |
Data sheet - AI | PLUS+1 MC012-010 and MC012-012 Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 240.8 KB | |
Data sheet - AI | PLUS+1 MC024 011 and MC024 014 Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 289.6 KB | |
Data sheet - AI | PLUS+1 MC024-010 nd MC024-012 Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 289.3 KB | |
Data sheet - AI | PLUS+1 MC024-020 and MC024-022 Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 288.4 KB | |
Data sheet - AI | PLUS+1 MC024-021 and MC024-024 Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 289.3 KB | |
Data sheet - AI | PLUS+1 MC050-010 and MC050-012 Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 304.8 KB | |
Data sheet - AI | PLUS+1 MC050-020 and MC050-022 Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 304.3 KB | |
Brochure - AD | PLUS+1 Toolbox Brochure | Chinese (CN) | China | 31 Aug, 2018 | 27.3 MB | |
Brochure - AD | PLUS+1 Toolbox Brochure | English | United States | 30 Jan, 2019 | 23.3 MB | |
Data sheet - AI | PLUS+1® MC012-010 and 012 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 309.4 KB | |
Data sheet - AI | PLUS+1® MC012-010 and 012 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 378.6 KB | |
Data sheet - AI | PLUS+1® MC012-020 and MC012-022 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 378.7 KB | |
Data sheet - AI | PLUS+1® MC012-020 and MC012-022 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 310.1 KB | |
Data sheet - AI | PLUS+1® MC012-026 and MC012-029 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 406.5 KB | |
Data sheet - AI | PLUS+1® MC012-026 and MC012-029 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 336.7 KB | |
Data sheet - AI | PLUS+1® MC012-110 and MC012-112 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 378.8 KB | |
Data sheet - AI | PLUS+1® MC012-110 and MC012-112 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 313.2 KB | |
Data sheet - AI | PLUS+1® MC012-110 and MC012-112 Controllers Data Sheet | Chinese (CN) | China | 23 Aug, 2018 | 464.5 KB | |
Data sheet - AI | PLUS+1® MC024-010 and MC024-012 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 437.4 KB | |
Data sheet - AI | PLUS+1® MC024-011 and MC024-014 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 437.4 KB | |
Data sheet - AI | PLUS+1® MC024-011 and MC024-014 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 355.6 KB | |
Data sheet - AI | PLUS+1® MC024-018 Extended Memory Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 348.6 KB | |
Data sheet - AI | PLUS+1® MC024-018 Extended Memory Controller Data Sheet | English | United States | 23 Aug, 2018 | 437.2 KB | |
Data sheet - AI | PLUS+1® MC024-01A Controller Data Sheet | English | United States | 23 Aug, 2018 | 435.8 KB | |
Data sheet - AI | PLUS+1® MC024-01A Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 362.7 KB | |
Data sheet - AI | PLUS+1® MC024-020 and MC024-022 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 355.4 KB | |
Data sheet - AI | PLUS+1® MC024-020 and MC024-022 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 437.3 KB | |
Data sheet - AI | PLUS+1® MC024-021 and MC024-024 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 437.5 KB | |
Data sheet - AI | PLUS+1® MC024-021 and MC024-024 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 355.2 KB | |
Data sheet - AI | PLUS+1® MC024-02E Controller Data Sheet | English | United States | 23 Aug, 2018 | 438.8 KB | |
Data sheet - AI | PLUS+1® MC024-110 and MC024-112 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 437.1 KB | |
Data sheet - AI | PLUS+1® MC024-110 and MC024-112 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 347.0 KB | |
Data sheet - AI | PLUS+1® MC024-110 and MC024-112 Controllers Data Sheet | Chinese (CN) | China | 23 Aug, 2018 | 523.1 KB | |
Data sheet - AI | PLUS+1® MC024-118 Extended Memory Controller Data Sheet | English | United States | 23 Aug, 2018 | 437.1 KB | |
Data sheet - AI | PLUS+1® MC024-118 Extended Memory Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 340.9 KB | |
Data sheet - AI | PLUS+1® MC024-120 and MC024-122 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 345.9 KB | |
Data sheet - AI | PLUS+1® MC024-120 and MC024-122 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 199.2 KB | |
Data sheet - AI | PLUS+1® MC024-120 and MC024-122 Controllers Data Sheet | Chinese (CN) | China | 23 Aug, 2018 | 442.5 KB | |
Data sheet - AI | PLUS+1® MC024-130 and MC024-132 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 257.9 KB | |
Data sheet - AI | PLUS+1® MC024-130 and MC024-132 Controllers Data Sheet | Chinese (CN) | China | 23 Aug, 2018 | 441.8 KB | |
Data sheet - AI | PLUS+1® MC038-010 and MC038-012 Extended Memory Controllers Data Sheet | Japanese | Japan | 31 Aug, 2018 | 380.1 KB | |
Data sheet - AI | PLUS+1® MC038-010 and MC038-012 Extended Memory Controllers Data Sheet | Russian | Russia | 31 Aug, 2018 | 288.5 KB | |
Data sheet - AI | PLUS+1® MC038-010 and MC038-012 Extended Memory Controllers Data Sheet | English | United States | 19 Dec, 2018 | 587.2 KB | |
Data sheet - AI | PLUS+1® MC038-010 and MC038-012 Extended Memory Controllers Data Sheet | Chinese (CN) | China | 31 Aug, 2018 | 293.1 KB | |
Data sheet - AI | PLUS+1® MC038-018 Extended Memory Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 382.5 KB | |
Data sheet - AI | PLUS+1® MC038-018 Extended Memory Controller Data Sheet | English | United States | 19 Dec, 2018 | 587.4 KB | |
Data sheet - AI | PLUS+1® MC038-020 Controller Data Sheet | Japanese | Japan | 31 Aug, 2018 | 377.8 KB | |
Data sheet - AI | PLUS+1® MC038-020 Controller Data Sheet | English | United States | 31 Aug, 2018 | 233.1 KB | |
Data sheet - AI | PLUS+1® MC038-020 Controller Data Sheet | Chinese (CN) | China | 31 Aug, 2018 | 389.8 KB | |
Data sheet - AI | PLUS+1® MC050-010 and MC050-012 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 230.6 KB | |
Data sheet - AI | PLUS+1® MC050-010 and MC050-012 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 372.5 KB | |
Data sheet - AI | PLUS+1® MC050-018 Extended Memory Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 377.2 KB | |
Data sheet - AI | PLUS+1® MC050-018 Extended Memory Controller Data Sheet | English | United States | 23 Aug, 2018 | 281.1 KB | |
Data sheet - AI | PLUS+1® MC050-01E Controller Data Sheet | English | United States | 23 Aug, 2018 | 487.5 KB | |
Data sheet - AI | PLUS+1® MC050-020 and MC050-022 Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 372.7 KB | |
Data sheet - AI | PLUS+1® MC050-020 and MC050-022 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 464.0 KB | |
Data sheet - AI | PLUS+1® MC050-028 Extended Memory Controller Data Sheet | English | United States | 23 Aug, 2018 | 226.2 KB | |
Data sheet - AI | PLUS+1® MC050-028 Extended Memory Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 379.9 KB | |
Data sheet - AI | PLUS+1® MC050-055 and MC050-05B Controllers Data Sheet | English | United States | 23 Aug, 2018 | 321.6 KB | |
Data sheet - AI | PLUS+1® MC050-055 and MC050-05B Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 364.2 KB | |
Data sheet - AI | PLUS+1® MC050-110 and MC050-112 Controllers Data Sheet | English | United States | 31 Aug, 2018 | 229.7 KB | |
Data sheet - AI | PLUS+1® MC050-110 and MC050-112 Controllers Data Sheet | Japanese | Japan | 31 Aug, 2018 | 372.8 KB | |
Data sheet - AI | PLUS+1® MC050-110 and MC050-112 Controllers Data Sheet | Russian | Russia | 31 Aug, 2018 | 304.5 KB | |
Data sheet - AI | PLUS+1® MC050-110 and MC050-112 Controllers Data Sheet | Chinese (CN) | China | 31 Aug, 2018 | 395.7 KB | |
Data sheet - AI | PLUS+1® MC050-118 Extended Memory Controller Data Sheet | English | United States | 23 Aug, 2018 | 224.7 KB | |
Data sheet - AI | PLUS+1® MC050-118 Extended Memory Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 370.2 KB | |
Data sheet - AI | PLUS+1® MC050-120 and MC050-122 Controllers Data Sheet | English | United States | 31 Aug, 2018 | 230.2 KB | |
Data sheet - AI | PLUS+1® MC050-120 and MC050-122 Controllers Data Sheet | Japanese | Japan | 31 Aug, 2018 | 373.0 KB | |
Data sheet - AI | PLUS+1® MC050-120 and MC050-122 Controllers Data Sheet | Russian | Russia | 31 Aug, 2018 | 304.4 KB | |
Data sheet - AI | PLUS+1® MC050-120 and MC050-122 Controllers Data Sheet | Chinese (CN) | China | 31 Aug, 2018 | 396.0 KB | |
Data sheet - AI | PLUS+1® MC050-128 Extended Memory Controller Data Sheet | English | United States | 23 Aug, 2018 | 225.1 KB | |
Data sheet - AI | PLUS+1® MC050-128 Extended Memory Controller Data Sheet | Japanese | Japan | 23 Aug, 2018 | 370.0 KB | |
Data sheet - AI | PLUS+1® MC050-155 and MC050-15B Controllers Data Sheet | English | United States | 23 Aug, 2018 | 380.7 KB | |
Data sheet - AI | PLUS+1® MC050-155 and MC050-15B Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 357.6 KB | |
Data sheet - AI | PLUS+1® MC050-155 and MC050-15B Controllers Data Sheet | Chinese (CN) | China | 23 Aug, 2018 | 386.6 KB | |
Data sheet - AI | PLUS+1® MC088-015 and MC088-01B Controllers Data Sheet | English | United States | 23 Aug, 2018 | 504.4 KB | |
Data sheet - AI | PLUS+1® MC088-015 and MC088-01B Controllers Data Sheet | Japanese | Japan | 23 Aug, 2018 | 417.9 KB | |
Data sheet - AI | PLUS+1® MC088-015 and MC088-01B Controllers Data Sheet | Russian | Russia | 23 Aug, 2018 | 365.8 KB | |
Data sheet - AI | PLUS+1® MC088-015 and MC088-01B Controllers Data Sheet | Chinese (CN) | China | 31 Aug, 2018 | 332.6 KB | |
Data sheet - AI | PLUS+1® MC090-010 and MC090-012 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 551.4 KB | |
Data sheet - AI | PLUS+1® MC090-020 and MC090-022 Controllers Data Sheet | English | United States | 23 Aug, 2018 | 551.5 KB | |
Data sheet - AI | PLUS+1® MC090-020 and MC090-022 Controllers Data Sheet | Chinese (CN) | China | 23 Aug, 2018 | 629.4 KB | |
User guide - BC | PLUS+1® MC0XX-0XX Controller Family Technical Information | Japanese | Japan | 23 Aug, 2018 | 860.5 KB | |
User guide - BC | PLUS+1® MC0XX-0XX Controller Family Technical Information | English | United States | 23 Aug, 2018 | 2.6 MB | |
User guide - BC | PLUS+1® MC0XX-1XX Controller Family Technical Information | English | United States | 23 Aug, 2018 | 2.8 MB |
Downloads
MC012-026/029 |
MC012-110/112 |
MC024-110/112 |
MC024-118 |
MC024-120/122 |
MC024-130/132 |
MC038-010/012 |
MC038-018 |
MC050-110/112 |
MC050-118 |
MC050-120/122 |
MC050-128 |
MC050-155/15B |
MC088-015/01B |
MC090-010 |
MC090-020 |
|
|
Related products
Related applications
-
Offshore oil and gas applications
Upstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.
-
Onshore oil and gas applications
Onshore Oil and Gas activities are making up the majority of the world’s total oil production. These require a great deal of flexibility and scalability. A variety of oil reserve types onshore equipment needs to be flexible and robust. Due to a typically much greater number of oil wells per reserve than offshore.
-
Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.