OSPE - Maximum compatibility, seamless integration
The Danfoss OSPE steering valve is part of our market-leading range of electrohydraulic steering components.
Explore more

EHi - Redefining steering flexibility
Ideal for agriculture, construction, road building, and material handling, the EHi system is the next step toward smarter, safer steering.
Explore more
For OEMs
- SIL2-certified PVED CLS steering and safety controller
- Greater design flexibility
- Lower installation costs and system complexity
For Operators
- Fast and smooth transitions between steering modes on the move
- Higher productivity
- Enhanced comfort
Product range
Related Solutions

All-wheel steering for maximum maneuverability - MultiAxis-Steer™
What if every axle sync’d for maximum maneuverability?
Explore more

Steer-by-wire for maximum design flexibility and visibility - Flex-Steer™
What if removing the steering column gave you more flexibility?
Explore more

Autoguidance enabler for maximum accuracy - Auto-Steer™
What if precision steering turned simple?
Explore more

Variable steering ratio for maximum precision - Vario-Steer™
What if steering matched your working pace?
Explore more

Wide angle steering for maximum comfort - Xtreme-Steer™
What if steering wasn’t just smoother, but smarter?
Electrohydraulic steering valves with integrated safety controllers
All our electrohydraulic steering units come with integrated steering and safety controllers.
The highest standards of safety and low noise level in a compact solution.

Electrohydraulic steering valve with functional safety standard SIL 2, performance level d, smart steering.
Electrohydraulic steering input devices and sensors
Enjoy greater machine and cabin design flexibility and improved operator comfort with up to 65% reduced muscle activity and up to 6% increased productivity. Unleash the full potential.

Our joystick range features single- and dual-axis configurations, multiple mechanical and electrical interface options.

The sensor works perfectly with our electric PVED-CLS steering actuator, programmable PLUS+1® microcontrollers and the entire Danfoss range of electrohydraulic steering components.

These sensors are able to detect angles from ±15° up to 360° e.g. pedal accelerator, front or rear steering, suspension position, or cabin rotation.
The Danfoss PVE series of controllers for electrohydraulic steering solutions is the first intelligent steering sub-system to integrate all safety functionality in the valve.
PVED CLS

Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Case stories

Farmers in vineyards or orchards often operate in very confined workspaces. Therefore, their machines must be very maneuverable to deliver efficient work in a constrained environment. Farmer-Entrepreneur Lorenzo Menghi uses the SAME Frutteto CVT with ActiveSteer, a specialty tractor that operates with Danfoss Power Solutions’ MultiAxis-Steer™ four-wheel electrohydraulic steering solution.
FAQ
Q1. Compared to conventional steering, electrohydraulic steering can be more expensive. Why should we invest in such a solution?
Investment is acutally the right definition when describing electrohydraulic solutions. Electrohydraulic steering allows you to step into the digital innovation: increased machine productivity (autoguidance, multiaxis steering), reduced TCO (less machine downtime, symplified hyd system, less wear) and increased operator comfort (reduced operator fatigue and cabin noise with improved handling and cabin visibility). At Danfoss, we have over 50 years of steering solutions experience. We engineer the steering of tomorrow today, with the highest safety and quality standards.
Contact us today to discuss how we can help you develop electrohydraulic steering solutions on your machine.
Q2. There seems to be a lot of talk about safety on Steer-by-Wire solutions. Is the off-highway market ready for it?
At Danfoss we take safety very seriously. Danfoss electrohydraulic steering components are compliant with the most recent safety standards and regulations. If you want to learn more about our Steer-by-Wire solutions click here.
Q3. Four-wheel steering is achievable with traditional steering solutions. What makes the electrohydraulic solution different?
Within traditional four-wheel steering (4WS) mode both axles on the machine move at the same steering angle as opposed to the electrohydraulic solution. In fact, Danfoss electrohydraulic all-wheel system allows dynamic 4WS mode with independent and adjustable rear axle. Take a look at the video.
Q4. I don’t have enough internal resources to develop electrohydraulic solutions for my customers.
We developed electrohydraulic steering sub-systems solutions to help reduce your time to market. Visit our steering solutions pages or contact your local Danfoss partner to learn more.
If you are ready to design your electrohydraulic steering system be inspired by our knowledge center page. A collection of useful how-to videos, tools and guidelines.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.
Explore more