Automotive Control Solutions: Your machine designed your way
Building intelligent vehicle control has never been easier with our off-the-shelf propel solutions. Take advantage of easy, straightforward start-up with dozens of built-in options.
Our continuously growing family of controllers and software platforms are all configurable within the PLUS+1 Service Tool.
Features and benefits
Parameter Setting and Configurability
- Compliant with PLUS+1 Service Tool
- Ready-to-use screens
- Ease of training and fast learning curve
- 95% consistency in screen look and feel
- Available advanced features such as ECO Mode, ePCOR and ePL
- Support for advanced propel solutions such as SpeedShift, Two-Motor Transmission, and MultiMotor
Diagnostics and Monitoring
- Quick status understanding
- Input and output check
- Internal plausibility check: 100% I/O error detection
- Fully integrated speed protections on all system components, including the engine
Fast machine start-up
- Validated software package and pre-configurated parameters (up to 80%) allow start-up in less than five days
- Complete documentation available, including safety manual
Product range





Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 40 M35 and M44 axial piston pumpsDanfoss Series 40 / M35 medium power pumps features direct displacement control and ranges from 35 to 44cc.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }H1T tandem axial piston pumpsThe only thing better than an H1 pump is two pumps: our H1T tandem is the ubiquitous choice for skidsteers, loaders, harvesters, and more.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 42 4T 28/32cc axial piston pumpsWith 400 Bar maximum application pressure and a wide range of control options, this medium-duty pump is available in 28 or 32cc displacements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 90 piston pumps USDiscover why the Series 90 enjoys a storied legacy of dependability, flexibility, and strength. Available in three displacements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }70160 Closed Circuit Axial Piston PumpBoasting a compact design, reduced noise, and improved efficiency, this die-cast aluminum pump is ideal for many mobile machines.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }All-wheel steeringAll-wheel steering is one example of how Danfoss is at the forefront of machine versatility. This helps customers getting the most out of their equipment. Electrohydraulic steering system enables operators to manually adjust the steering mode, allowing them to best match machine performance to the task at hand.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fan drivesOptimize fan drive solutions with the Reverse Displacement Motor (RDM) and the new Series 45 Fan Drive Control (FDC). The RDM is a breakthrough in technological innovation and engineering.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }SteeringAs the global market leader in steering components and systems, Danfoss equips everything from small lawn machines to the largest dump trucks.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermal managementDanfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.