The global standard.Â
Actually, quite a few of them.
Millions and millions of our pumps are working hard in mobile off-highway machines, all around the world. Ours is a reputation that is earned, not given – starting with the stalwart H1 family of pumps, to the legendary Series 1, MP1 for medium-power applications, and the perennial favorite Series 90 – just to name a few. Add the benefit of the PLUS+1 system design platform, and your machine system design will soon enjoy its own legacy.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }H1T tandem axial piston pumpsThe only thing better than an H1 pump is two pumps: our H1T tandem is the ubiquitous choice for skidsteers, loaders, harvesters, and more.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 42 4T 28/32cc axial piston pumpsWith 400 Bar maximum application pressure and a wide range of control options, this medium-duty pump is available in 28 or 32cc displacements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP1 axial piston pumpsThis medium-power pump is right-sized fit for your application, and flexible enough to fit hundreds of applications in an easily integrated package.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Propel controllers and softwareWith off-the-shelf solutions that reduce time-to-market by as much as 35%, we’ve got the faster way to a better machine.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }H1P axial piston pumpsFrom 45 to 280cc, see for yourself how the H1P can be used in hundreds of applications in an easily integrated package.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 40 M35 and M44 axial piston pumpsDanfoss Series 40 / M35 medium power pumps features direct displacement control and ranges from 35 to 44cc.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 90 piston pumps USDiscover why the Series 90 enjoys a storied legacy of dependability, flexibility, and strength. Available in three displacements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }70160 Closed Circuit Axial Piston PumpBoasting a compact design, reduced noise, and improved efficiency, this die-cast aluminum pump is ideal for many mobile machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DDC 20/24Another great medium-power pump with direct displacement control and two displacements – 20 and 24cc.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 1 piston pumpsRough and ready: the Series 1 pump is ideal for demanding environments – from combines to construction.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
Â
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Fluid conveyance for food and beverage applicationDanfoss fluid conveyance solutions are indispensable in food and beverage applications, ensuring safe and efficient transportation of materials in the production process. Our superior hoses play a pivotal role in maintaining product quality, hygiene, and compliance with industry standards.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Thermal managementDanfoss is here to help. With our complete fan drive solution, Danfoss is able to help you maximize available engine power. As well as, decrease fuel costs and increase operator productivity.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.