Danfoss editron electric drivetrains are specially designed for controlling the flow of hybrid and electric power in vehicle, machine and marine applications. Converters are specifically developed for electric or hybrid drive trains in mobile work machines, buses, harbor cranes or marine vessels.
EC-C converter is available as two variants suitable for two different system voltage levels as EC-C1200-450 and as EC-C1700B-420. The EC-C1200-450 is meant for up to 850VDC/500VAC voltage levels and the EC-C1700B-420 is meant for up to 1200VDC/690VAC voltage levels. The EC-C converters are built with components that can handle double the number of load cycles. Which is compared to components used in standard industrial inverters. The standard lifespan of EC-C products is up to 20 years. The high-performance vector control of Danfoss EC-C drives the motors accurately and smoothly. It can control induction motors (IM) and permanent magnet (PM) motors.
Additionally, Danfoss reluctance-assisted permanent magnet (SRPM) motors with or without sensors. The EC-C can be selected with different software options. This allows EC-C1200-450 to work as active front end, microgrid, motor control (inverter) and as a DC-to-DC converter when combined with EC-LTS1200-410. The EC-C1700B-420 similarly supports active front end, microgrid and motor control (inverter) but not DC-to-DC converter
Danfoss editron specializes in hybrid and electric powertrain systems for off-highway and marine markets, as a business division of Danfoss. It develops and manufactures high-performance EDITRON power systems for heavy duty vehicles, machines and marine vessels. These are based on its unique synchronous reluctance assisted permanent magnet (SRPM) technology.
Learn more about Danfoss Editron
Current up to 350 Arms continuous as AC-converter and up to 400 ADC continuous as a DC/DC-converter.
The EC-C1200-450 is a heavy-duty converter. It is specifically developed for electric or hybrid drive trains in mobile work machines, buses or marine vessels. Our electric converter can act as motor inverter, active front end, DC/DC-converter, or to create a microgrid.
Features and benefits
Current up to 210 arms continuous as AC-converter.
The EC-C1700B-420 is a heavy-duty converter. It is specifically developed for electric or hybrid drive trains in mobile work machines, harbor cranes or marine vessels. Our electric converter can act as motor inverter, active front end or to create a microgrid.
The EC-C1200-1200 is a heavy-duty converter. It is specifically developed for commercial electric vehicle applications. Operating voltage input range for EC-C1200F-1200-440 is 250-440 VDC and for EC-C1200F-1200-750 is 450-750 VDC.
*EC-C1200F-1200 converter is only running with eDrivetrain and eTraction system.
The EC-LCL1200B-350 is a heavy-duty LCl-filter designed as an accessory for EC-C1200-450-L inverter.Combined with EC-C1200-450-L, it can act as Active Front End (AFE) by taking power from grid and feedingpower back to grid.
The ED3 is a 3 in 1 device that can be used as a 44 kW onboard charger for electric and hybrid commercial vehicles and off-highway work machines. Alternatively, it can be used as a 44 kW electric power take-off for supplying AC or DC voltage to auxiliary equipment during vehicle or machine operation.
Applications
A wide range of electric motors allows to select the exact motor type to fit the required torque, speed or power. Highest efficiency enabling higher operating ranges in hybrid- or full-electric applications. All electric motors are designed for the harsh operating conditions in work machines, commercial vehicles and marine applications.
For strong thruster performance, Danfoss has developed a range of propel systems and intelligent controls. Today, fast and efficient docking is a much easier job.
Winches are used for a range of applications all over the world. Danfoss hydraulics deliver smooth, safe control.
Danfoss Power Solutions is supplying its Editron eDrive to VTS Track Solutions to propel the company’s new Fero Tracked Carriers. The ETP-10 and ETP-20 are remote-controlled battery-electric carriers designed for effortless material transport in construction, forestry, landscaping, workshops, and other applications. The low-voltage eDrive was the perfect match, offering high efficiency and reliability as well as precise control.
World’s first fully electric large foundation rig with Danfoss Editron components.
Learn how the Danfoss Series 45 ETL pump eliminated stalling, reduced costs, and delivered efficiency improvements for a truck-mounted crane produced by Türkiye-based OEM MPG.
Junttan, a Finnish hydraulic piling equipment manufacturer, built the world’s first fully-electric pile driving rig in order to offer a sustainable option to their customers.
A new generation of electric skid steer loaders is bringing smarter functionality to this important market segment, enhancing operator ease of use and productivity. Helping to facilitate this transition are intelligent electronic controls and software from Danfoss Power Solutions.
Danfoss Editron and Spierings Mobile Cranes work together to develop mobile cranes and lifts that generate zero emissions. As of 2020, all the machines manufactured by Spierings have electric functionality. This use case explores the partnership.
At booth S80614, Danfoss will showcase its latest products and key solutions in mobile and industrial hydraulics, eHydraulics, electrification, digitalization, autonomy, and software.
Danfoss Power Solutions’ X1P open-circuit piston pump has been named the winner in the fluid power category of the 2025 Leadership in Engineering Achievement Program (LEAP) Awards. OEM Off-Highway magazine also named the X1P pump the fluid power category winner in its 2025 Top New Products awards.
With Hydro Holding on board, Danfoss gains a competitive, local fittings production base in Italy and the Czech Republic. The company’s product offerings complement and expand the Danfoss portfolio of hoses and fittings, providing customers of both companies with a broader range of options.
You can request service for your device, make technical inquiry or find guides and instructions.
Click for more
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more