Savings now and for a lifetime
Danfoss air conditioning compressors reduce costs across the entire product lifespan in the application. They support system design for high efficiency performance and for the use of alternative refrigerants for light commercial, commercial and industrial HVAC applications such as rooftops units, chillers, process cooling, packaged units etc.

Development, operations, servicing: 3 levers for a lifetime of savings.
Development costs
The versatility, flexibility and efficiency of Danfoss air conditioning compressors ensure competitive design costs and shorter development times for HVAC units ranging from 2.5 to 450 tons. This offer includes the pioneering oil-free centrifugal Danfoss Turbocor Compressors as well as Danfoss Scrolls with Danfoss Intermediate Discharge Valves (IDVs), that optimize part-load efficiency, are backward compatible and minimize redesign costs.
Running costs
Danfoss technologies offer the widest portfolio for superior full and part-load efficiencies to reduce the running costs of the system. Staged and continuous modulation with state-of-the-art manifolding and variable speed solutions and highly efficient compression technologies, including oil-free magnetic bearing centrifugal and scrolls with IDVs, are Danfoss options to achieve the most demanding energy efficiency standards.
Service costs
The reliability, design and long working life of Danfoss compressors minimize maintenance and servicing costs while eliminating unplanned downtime. Frequent on/off cycling, high ambient start-up, defrost mode, low superheat conditions, high ambient operations and oil return at part-load conditions can all have severe effects on the entire lifetime of compressor applications. Building on this knowledge, Danfoss reliability and R&D teams use advanced tools and labs to improve compressor durability in many different applications.
Recent and coming releases
- Danfoss Scrolls with IDVs: DSH 7.5-40 TR for R452B, R454B and DSF 7.5-40 TR for R32
- Danfoss Scrolls with IDVs 50 TR
- Danfoss Inverter Scrolls VZH 3rd generation with IDVs and extended maps
- Danfoss Turbocor Compressors: TTH and TGH for higher lift operations; TT with low lift capability and R513A as refrigerant option; extension of TGS for R1234ze and R515B
Features and benefits for air conditioner compressors
-
The widest compressor range from 3 to 450 TR with scroll and Turbocor oil-free technologies
-
Innovative technologies for high to best part-load efficiencies
-
Solutions to minimize development costs
-
Programs for low to ultra low GWP refrigerants
-
Minimize running and service costs
Danfoss compressors reduce costs across the entire product lifespan in the application. Build your business with a 360° perspective and experience the benefits of true savings.
Download brochure

Product range

Danfoss is the leading manufacturer of oil-free compressors and is the pioneer of the Danfoss Turbocor® compressor - the world’s first oil-free magnetic bearing compressor for the HVAC industry.

Danfoss inverter scroll compressor VZH offers effectiveness and reliability. Over 30% energy savings is possible in rooftops, chillers, close controls etc.

Danfoss scrolls can be used in a wide application envelope in rooftops, chillers or process cooling, reducing the number of items held in reference and inventory.

PSH 20-240 kW - compact, energy-efficient and economical solution for R410A commercial heat pumps. System reliability, fewer components and reduced downtime.

High-quality, durable, and sustainable semi-hermetic compressors. Our diverse product portfolio includes air and gas cooled models, low GWP refrigerants, and more. Built for sustainability, efficiency, and reliability. Explore our compressors for refrigeration and air conditioning needs.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Brochure Compresores para aire acondicionado comercial: Máximo ahorro, ahora y para toda la vida | Spanish, Castilian | Multiple | 04 Apr, 2018 | 4.1 MB | |
| Brochure | Brochure Compressores para Ar-condicionado Comercial: Economia agora e pela vida inteira | Portuguese | Multiple | 04 Apr, 2018 | 4.2 MB | |
| Brochure | Brochure Compressori per il condizionamento dell'aria - Risparmia ora e per tutta la vita | Italian | Multiple | 04 Apr, 2018 | 4.1 MB | |
| Brochure | Brochure Compressors for A/C bringing Savings now and for a lifetime | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | Multiple | 25 Jun, 2020 | 4.1 MB | |
| Brochure | Brochure Compressors for A/C bringing Savings now and for a lifetime - ZH | Chinese | Multiple | 22 May, 2019 | 4.7 MB |
Related documentation
Find documentation on our compressors and condensing units, including brochures, catalogs, data sheets and more.

Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

Variable speed
Explore the different facets of variable-speed technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.

News

New capabilities build on Turbocor® compressors leadership to deliver unmatched efficiency, reliability, and lifecycle performance across next-generation cooling and heating applications.

Engineered for air driers, water chillers, ice cream machines, and frozen beverage dispensers, it provides stable operation and enhanced durability—all at a lower applied cost. Importantly, AXV is a pressure regulator — not a superheat regulator.

Danfoss VLT® drives now comply with Security Level 1 (SL1), certified according to the standard IEC 62443 4-2. Developed and manufactured under the IEC 62443-4-1 certified process, these drives ensure secure performance from factory to field; balancing risk reduction with usability and safeguarding your infrastructure with industry-leading standards.
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.