Perfection for compaction
The new CLM 5 C motor is the perfect cam lobe motor for drum drives on road rollers and other types of compaction equipment. Featuring a robust, novel design that eliminates leakage, enables smoother road finishing, reduces service issues, and extends component lifetime, this new Thorx motor exhibits total efficiency of 92%, and it is interchangeable with other drum drive cam lobe motors for ease of integration.