Flexible Solutions
The MVB10 is a modular system that enables machine developers to create flexible hydraulic control solutions with standard components, ensuring the best speed to market is achieved with a high quality product tailored to the machine requirement.
Features and benefits
Input flow rating up to 80 l/min [21.10 US gal/min]
Work section flow rating up to 22 l/min [5 US gal/min]
Pressure rating up to 210 bar [3045 psi]
The modularity of the product lines allows for for custom solutions with standard components
Offers the flexibility to easily add machine options by re-configuring the sections
Can be combined with PVG32/16 to optimize performance across product lines
MVB10 exploded view
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | ICS MVB10 Technical Information | English | Multiple | 02 Sep, 2020 | 5.4 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVBM valve modulesGet control of return flow with the Danfoss PVBM valve module – the only smartly integrated solution on the market.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVG 32 proportional valvesPVG 32 is designed for maximum flexibility configurable as an advanced electrically controlled proportional valve. As well as a load sensing directional control valve.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PVSKPVSK modules are ideal for applications that have specific functionality or safety requirements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Cartridge valvesDanfoss ICS (Integrated Circuit Solutions) will provide all that you need to design a complete control solution for your machine with our full line of cartridge valves. We offer over 500 models in our portfolio - from simple check valves to high-precision proportional valves.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Anti-stallDanfoss offers anti-stall solutions to automatically manage the power needs of the machine to prevent stalling.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Electronic torque limiting controlThe Danfoss Series 45 pressure compensating/load sensing (PCLS) pump with Electronic Torque Limiting (ETL) control proactively and automatically maximizes system pressure in milliseconds for the available engine torque while preventing stalls.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Precise work function controlDanfoss precise work function control can make all the difference. Minimize your expenses, risk and machine design cycle time — and get your products in the marketplace faster.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.