Reliable and compatible with R744
For small stores and HORECA with cold rooms or display cabinets, the Optyma™ iCO2 1.5 to 4.6kW (MBP) condensing unit offers reliable performance with a low noise level, convenient and easy installation, and scalable connectivity.
Features and benefits
-
Silent operation with max. 35 dB(A) at 10 meters
-
Up to two units can be stacked
-
Fast and easy to setup and commission with two-door access
-
Connectable to Danfoss System Managers for remote monitoring and management
-
Operation in up to 46°C ambient temperature
-
Compatible with natural refrigerant R744
-
Can also be used in combination with AKVs
Get guidance and best practice tips on the start-up procedure for commissioning a cold room — either for starting up a brand-new cold room or after a thorough refurbishing.
Read infographic

Watch the video and see just how easy it is to decommission the Optyma™ iCO₂ 4.6kW MT condesing unit

Product range

Optyma™ Slim Pack condensing unit is the compact and cost-effective choice when space, low noise level, efficiency and simple installation matter. Available in standard or multi-refrigerant version.
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Promotion material | CO2 solutions for small commercial cold rooms | French | France | 05 Dec, 2024 | 537.2 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Slovak | Slovakia | 04 May, 2023 | 1.0 MB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Finnish | Finland | 19 Apr, 2023 | 429.9 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Ukrainian | Ukraine | 11 Jul, 2023 | 1.3 MB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Norwegian Bokmål | Norway | 18 Apr, 2023 | 456.5 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Danish | Denmark | 18 Apr, 2023 | 423.6 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Swedish | Sweden | 21 Apr, 2023 | 432.8 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Italian | Italy | 05 Dec, 2024 | 541.2 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | English | Multiple | 18 Sep, 2024 | 613.5 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Spanish, Castilian | Spain | 05 Dec, 2024 | 565.6 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | German | Multiple | 13 May, 2025 | 494.5 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Czech | Czech Republic | 31 Oct, 2024 | 445.8 KB | |
| Promotion material | CO2 solutions for small commercial cold rooms | Polish | Poland | 27 Jun, 2023 | 568.5 KB | |
| Brochure | Optyma iCO2 condensing units_eBrochure | Italian | Italy | 06 Feb, 2025 | 6.8 MB | |
| Brochure | Optyma iCO2 condensing units_eBrochure | Czech | Czech Republic | 05 Dec, 2023 | 3.7 MB | |
| Brochure | Optyma iCO2 condensing units_eBrochure | Spanish, Castilian | Spain | 02 Nov, 2022 | 3.2 MB | |
| Brochure | Optyma iCO2 condensing units_eBrochure | German | Multiple | 21 Apr, 2023 | 1.0 MB | |
| Brochure | Optyma iCO2 condensing units_eBrochure | Polish | Poland | 28 Apr, 2023 | 3.2 MB | |
| Brochure | Optyma iCO2 condensing units_eBrochure | English | Multiple | 23 Apr, 2026 | 1.4 MB | |
| Catalog | Optyma™ Packaged condensing units - Europe (EMA) | English | Multiple | 29 Dec, 2025 | 21.1 MB |
Related products

Solenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.

Designed specifically for food retail applications, including supermarkets, process refrigeration plants, and refrigerated storage and warehousing, these sensors offer exceptional performance and reliability. With the DGS gas sensor series, you can ensure the safety and efficiency of your commercial refrigeration systems through advanced gas detection capabilities.






Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.