Capacity modulation in a simple and adaptive package
Unmatched Energy Efficiency and Food Preservation!
Optyma™ Plus INVERTER variable speed condensing unit combines our market-leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
Features and benefits
4 models for cooling capacity from 2kW to 12.8kW
Peace of mind with a simple installation and serviceability and a 1:3.5 turndown ratio
Best energy efficiency: 3.97 Seasonal Energy Performance Ratio (SERP) reduces operating costs by about 20% to +30% compared to alternative technologies
Better food preservation with a +/- 0.3°C temperature control
Discover the range
Better food preservation
High cooling quality with tight temperature and humidity control which improves food safety and quality
Energy savings
3.84 SEPR reduces electricity consumption. Continuous load fluctuations match to use less energy
Low refrigerant charge
The microchannel condenser inside reduces the refrigerant charge and cost
No need of machinery room
One unit can simultaneously handle the load demands of multiple display cabinets or cold rooms running at different temperatures
Peace of mind
Robust housing and secured stable running conditions. Simple, safe, and trouble-free installation
Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.
New multi-refrigerant Optyma™ Plus INVERTER models will be released throughout the year. Sign up to our newsletter to receive the information directly in your mailbox.
Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.