Energy efficient, sustainable and smart refrigeration compressors for a variety of applications
Danfoss is committed to providing energy efficient, sustainable and smart refrigeration compressors for a varied range of commercial applications such as cold rooms, display cabinets, ice making machines, glass door merchandisers, process cooling etc. They reduce operating costs, and their compact, lightweight design makes them ideal for small spaces. They feature variable-speed/inverter options for increased efficiency, and more accurate temperature and humidity control. Qualified for low and natural refrigerants.
Danfoss ranges of fixed-speed and variable-speed scroll and reciprocating compressors are designed for commercial and light commercial refrigeration applications.
The MTZ/NTZ 1-cylinder reciprocating ranges and the MLZ/LLZ scroll ones are now coming in a multi-refrigerant version, offering both A1 and A2L refrigerants in a single compressor.
Our ranges are qualified to work with low and ultra-low GWP refrigerants such as:
A1-class refrigerants: R448A, R449A, R513A, R452A—and traditional HFCs such as R134a, R404A/R507, R407A/C/F, R22
A2L-class refrigerants: R454C, R455A, R1234yf—this last refrigerant only for our light commercial/fractional ranges
With a wide range of over 500 models from 40 W to 4.7 kW, Danfoss Light Commercial Compressors bring leading efficiency to any application. Characterized by low energy consumption for optimized running costs, they are compact, and provide good acoustic performance to ensure end user and neighborhood convenience. They offer a wide range of cooling capacities—particularly at low and very low evaporating temperatures down to -45°C/49°F. Qualified for R290 and R600a, they’re also the perfect choice for a green solution.
Specializing in Direct Current (DC) applications such as mobile, solar and telecom cooling, DC compressors are perfect for cooling needs from 7 to 800 W - 1/4HP with a single compressor, 1.6 kW with twin compressors.
Features and benefits
A wide range from 40 W to 30 kW (up to 25 HP) dedicated to refrigeration applications
Versatile LBP and MBP applications, with wide operating envelopes
Qualification to latest refrigerants
Fixed-speed and variable speed scroll and reciprocating technologies
Models for AC and DC currents
Discover our refrigeration compressors portfolio in this infographic
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
COMPASS is a software program that helps you to find the best Danfoss alternative for compressors for replacement. The purpose of COMPASS is to provide a direct comparison between Danfoss and competitor products.
News
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.