Top performer and connected
For connected installations, OptymaTM Plus standard or multi-refrigerant condensing units offer future-proof efficiency, smart technology, and top-shelf performance.
View the 3D model
Features and benefits
-
Highly efficient cutting down energy costs as well as reducing carbon emissions
-
Fast and easy to setup and commission, reducing downtime
-
Intelligent controller technology speeds start up and reduces risk
-
Up to two units can be stacked also when using A2L refrigerants


Discover the range
Multi-refrigerant version, A2L-ready version with ultra-low GWP A2L refrigerants such as R1234yf, R454C, R455A. Cooling capacities (by end of 2021) from 0.7 to 10 kW MBP and from 0.3 to 3 kW LBP

Standard version with low-GWP A1 refrigerants such as R448A, R449A, R513A, etc. Cooling capacities from 0.7 to 16 kW MBP and from 0.4 to 6.2 kW LBP

Liquid injection technology on the R448A/R449A LBP models enabling precise temperature control with an extended operating envelope and best-in-class operating conditions at hot 43°C ambient temperature

Installation, service and application tips
Install and start up
Application expertise and tips
Documents
Technical selection
Access and download the condensing units’ technical documentation: use the filters to refine your selection.

Related products

Solenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.




Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.