Optimal indoor comfort in your office
Every person working in an office building should be provided with optimal indoor comfort. The more comfortable a person is, the higher their productivity and the lower the sick leave percentage. At the same time, it is also important to keep costs under control. With an average of 50 percent share in the energy costs, HVAC systems are required to provide the highest level of comfort at the lowest possible operation costs.
Danfoss HVAC solutions can help you. We offer an extended range of products and solutions for the production, distribution, hydronic balancing, and temperature control of heating, cooling and domestic hot water systems.
With years of experience in assisting building investors, consulting engineers, facility managers, and technical staff, we have proven that reliability, energy efficiency, and cost savings can all be achieved at the same time.
Danfoss’ HVAC solutions for offices can be used in renovation or new-build projects, are easy to install, and can achieve significant savings on the energy bill.
A breath of fresh air for productive environments
Offices, schools, and sports arenas occupied by people must provide a safe and healthy indoor climate for their occupants. Danfoss AC drives ensure that buildings are supplied with fresh air—and at the optimal temperature for everybody to focus and perform at their very best.
Electric heating for comfort, safety and health
Underfloor heating ensures indoor comfort for office employees. Due to the even heat distribution from the floor,
the temperature can be reduced by around 20 percent—which is both an economic and an environmental advantage.
Electric heating is utilized for outdoor safety during the winter period. One of the greatest advantages of electric
systems is that they are considered the most energy-efficient solution for ice and snow melting applications.
Electric heating systems for domestic hot water meet all the requirements to provide healthy solutions to the office buildings.
How can we help you?
-
Indoor comfort with accurate temperature control
-
Reliable water supply for heating, cooling, and domestic hot water
-
Anti-Legionella protection and electronic temperature registration
-
Accurate and advanced energy metering and automatic data collection
-
Easy installation, commissioning, management and maintenance
-
Reduced total cost of ownership
-
One manufacturing partner for all HVAC systems
-
Energy-efficient and sustainable solutions
-
Innovative products enabling smart IoT solutions and data collection
-
Adapt capacity to actual demand
-
Reduce wear and tear
-
Secure uptime with condition-based monitoring

This is where the HVAC transformation starts
Find out more about our smart, Building Management System (BMS) connected, HVAC solutions here:
Related products

FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.

Dedicated functionality that improves flow control and saves energy in industrial pump and fan applications.

This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.

Every AC drive application is different. DrivePro® Services is a collection of tailor-made products designed around your needs.
From optimized spare part packages to condition-monitoring solutions, customize our products to support your business through the different lifecycle stages of your AC drive.
Related applications

Air Handling Units should exhaust the right amount and right temperature of air at the right moments into a building. Danfoss control valves and actuators ensure the best indoor comfort established in the most energy efficient way. They accurately control the water (heated or cooled) flow into the AHU so the exhaust air temperature matches the desired temperature.

In air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.

Digitalization of Heating, Ventilation and Air Conditioning (HVAC) systems opens a world of possibilities. But no building is the same. Danfoss Digital Hydronics™ offer you modular solutions to cover all your digital HVAC 4.0 design needs. Designing hydronic heating and chilled water systems for HVAC in commercial buildings changes fast. To prepare our buildings for a green and sustainable future the focus is on energy efficiency and data needed to monitor the system’s performance.

Danfoss Domestic Hot Water systems provide everything for the production, storage, hydronic balancing, temperature control and temperature logging for drinking water in non-residential and apartment buildings. The systems established are high performing, provide comfort and hygiene and ensure maximum protection against legionella.

During winter time it can be hazardous to access commercial or public buildings. Snow covered parking lots, garage ramps, stairs and pavements need to be cleaned to allow visitors safe access. Danfoss offers highly effective frost and snow protection systems including all necessary products such as electric heating cables or mats, controllers, sensors and mounting accessories.

Efficient heat transfer within the heating system: Danfoss offers high-performance plate heat exchangers, no matter the size of your building. From compact installations in your home to pressure breakers in high-rise structures, our customized solutions enhance the heat transfer and lower the pressure drop.
Case stories

Together with our long-term and trusted partner Geotermia Podhalańska in Poland, Danfoss Heat Exchangers is ready to take geothermal production to the next level.

SINGAPORE: With Danfoss EC+ concept for HVAC systems, Keppel Bay Tower uses 45% less energy and has achieved Green Mark Platinum Zero Energy building status.

Building: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system.
Challenge: Gaining BREEAM credits for energy monitoring and ensure fast, fail free installation.
Solution: Digital NovoCon S actuator combined with AB-QM 4.0 PICVs and ChangeOver6 Energy. The combination balances the system hydronically, allow remote access via a BMS and provides actual energy consumption data per climate panel during both heating and cooling operation.

Building: Office
Application: Hydronic balancing and remote control of 4-pipe heating/cooling change-over system
Challenge: Ensure a flexible to use HVAC system with DGNB sustainability certification
Solution: Digital NovoCon actuator combined with AB-QM control valves and NovoCon CO6 combined with ChangeOver6 as a combination balance the system hydronically, allow remote access via a BMS and control the room temperatures during both heating and cooling operation.

Building: Office
Application: Climate panels with a four-pipe change-over system for Heating and Cooling
Challenge: Establish a modern, innovative HVAC control system optimized for flexibility in (changing) usage of office space
Solution: Integration of Danfoss field devices with the Building Management System via BACnet bus-communication

Since its launch in 2016, the SONDEX® branch of Danfoss Brasil has worked hard to become the leading manufacturer of plate heat exchangers for customers across Latin America. In December 2017, the company took giant strides towards fulfilling its high ambitions when it delivered four evaporators to Bioenergética Aroeira for use in the production of sugarcane ethanol – the biggest delivery of its kind ever manufactured in Latin America.
News

Need to find the right variable frequency drive (VFD) for your application? Then try Danfoss DriveFinder. With a few simple questions, this tool helps you find the best drive for the task, as well as a trusted supplier.

Danfoss expands the integrated condition-based monitoring (CBM) capabilities of its premium VLT® drives to include sine-wave filter monitoring. This is especially relevant for applications using capacitors within sine-wave filters. This enhancement provides customers with new insights into equipment health and elevates proactive maintenance strategies.

Danfoss introduces DrivePro® 360Live: the ultimate data-driven asset management solution designed to transform maintenance practices and empower marine and industrial teams with unparalleled visibility, control, and efficiency.