Comfortable stay for your guests
Providing hotel guests with a safe, comfortable and healthy stay is first and foremost about the basics: ensuring comfortable indoor temperatures and sufficient hot water throughout day and night.
With an average 50 percent share in the energy costs, HVAC systems are required to provide the highest level of comfort at the lowest possible operation costs, while electric heating systems used for indoor and outdoor applications bring visitors’ experiences to a new level.
Danfoss HVAC solutions
We offer an extended range of products and solutions for the production, distribution, hydronic balancing and temperature control of heating, cooling and domestic hot water systems.
With years of experience in assisting hotel owners, hotel management and technical staff, we have proven that reliability, energy efficiency and cost savings can be achieved at the same time.
Danfoss’ HVAC solutions for hotels can be used in renovation or new build projects, are easy to install and can achieve significant savings on the energy bill.
Electric Heating
We offer an extended range of products and solutions for:
- Safety—ensuring efficient snow removal by keeping areas free from ice and snow 24/7
- Comfort—with invisible floor heating and mist-free mirrors
- Health—providing appropriate disinfection to suppress Legionella bacteria in hot water systems
How we can help you
-
Indoor comfort with accurate temperature control and reliable supply
-
Reliable water supply for heating, cooling and domestic hot water
-
Anti-legionella protection and electronic temperature registration
-
Easy installation, commissioning, management and maintenance
-
Reduced total cost of ownership
-
One manufacturing partner for all HVAC systems
-
Energy efficient and sustainable solutions
-
Innovative products enabling smart IoT solutions and data collection
-
Adapt capacity to actual demand
-
Reduce wear and tear
-
Secure uptime with condition-based monitoring
-
Efficient snow removal - area is kept free from ice and snow 24/7
-
Avoiding unforeseen building repair costs after winter

This is where the HVAC transformation starts
Find out more about our smart, Building Management System (BMS) connected, HVAC solutions here:
Related products

FC 103 is dedicated to controlling compressors, pumps and fans for significant energy savings in refrigeration plants.

Dedicated functionality that improves flow control and saves energy in industrial pump and fan applications.

This tough and savvy FC102 drive enhances pump and fan applications in building management systems, and runs outdoors in most climates.

Every AC drive application is different. DrivePro® Services is a collection of tailor-made products designed around your needs.
From optimized spare part packages to condition-monitoring solutions, customize our products to support your business through the different lifecycle stages of your AC drive.
Related applications

Air Handling Units should exhaust the right amount and right temperature of air at the right moments into a building. Danfoss control valves and actuators ensure the best indoor comfort established in the most energy efficient way. They accurately control the water (heated or cooled) flow into the AHU so the exhaust air temperature matches the desired temperature.

Energy consumption is a key driver for building owners when it comes to chillers. Depending on the building size, type, and use, as well as the surrounding climate, you need different options for your chiller designs to provide the most value to your customers and differentiate yourselves in the market.

Danfoss solutions for cold rooms help keep the food fresh and safe for consumption and therefore contribute to reducing food loss and waste.

In air flow and indoor air quality-related applications, condition monitoring functionality improves system uptime and competitiveness by preventing issues before they occur.

Digitalization of Heating, Ventilation and Air Conditioning (HVAC) systems opens a world of possibilities. But no building is the same. Danfoss Digital Hydronics™ offer you modular solutions to cover all your digital HVAC 4.0 design needs. Designing hydronic heating and chilled water systems for HVAC in commercial buildings changes fast. To prepare our buildings for a green and sustainable future the focus is on energy efficiency and data needed to monitor the system’s performance.

Danfoss Domestic Hot Water systems provide everything for the production, storage, hydronic balancing, temperature control and temperature logging for drinking water in non-residential and apartment buildings. The systems established are high performing, provide comfort and hygiene and ensure maximum protection against legionella.
Case stories

Together with our long-term and trusted partner Geotermia Podhalańska in Poland, Danfoss Heat Exchangers is ready to take geothermal production to the next level.

Building: Hotel/resort
Application: Renovating the Domestic Hot Water (DHW) system to stabilize water temperatures
Challenge: Reduce hot water wait times and improve energy efficiency
Solution: Multifunctional Thermostatic Circulation Valves (MTCV) were installed on DHW branches for hydronic balancing.

Building: Hotel/resort
Application: Heat pump system for comfort cooling via fan coil units
Challenge: Increase guest comfort and save on energy costs
Solution: The hydronic HVAC system for cooling was equipped with AB-QM 4.0 PICV valves for dynamic hydronic balancing and control via TWA-Q thermal actuators

DENMARK: Hotel Alsik is proud to be 76% CO2-neutral, with sustainable solutions reflected throughout the entirety of this magnificent hotel – from the energy-efficient solutions in the hotel rooms, the design of the building and the power supply, to the 380 m2 solar cells on the roof.

40 igloos - Aurora cabins – are located in the wintry forest. They are glass-roofed so that guests can wrap up in a blanket and enjoy the breathtaking views of the Milky Way, the North star and the Northern lights.

The new Alsik hotel in Southern Denmark sets a higher standard in energy-efficiency and is built to reach 76% CO₂-neutrality. A main contributor is the 900-kW chillers by Clint (a company of G.I. Industrial Holding) which features award-winning Danfoss Turbocor oil-free compressors.
News

The iC7-Automation variable frequency drive now includes powerful new features to enhance its flexibility, safety, and ease of use, helping you optimize your systems: Simplified backup and restore, Logic feature in MyDrive® Insight, more integrated fieldbus protocols, SS1-t and PROFIsafe functional safety, and an emergency stop cabinet option. It also reduces complexity and cost for conveyors in industry.

Need to find the right variable frequency drive (VFD) for your application? Then try Danfoss DriveFinder. With a few simple questions, this tool helps you find the best drive for the task, as well as a trusted supplier.

Danfoss expands the integrated condition-based monitoring (CBM) capabilities of its premium VLT® drives to include sine-wave filter monitoring. This is especially relevant for applications using capacitors within sine-wave filters. This enhancement provides customers with new insights into equipment health and elevates proactive maintenance strategies.