PLUS+1® Compliant pedals
Designed with superior performance, durability and functional safety in mind operators are in complete control of the vehicle.
Our PLUS+1® Compliant foot pedals provide robust solutions for controlling vehicles in harsh mobile equipment environments.
KEP3
SIL 2 (Safety Integrity Level 2 according to IEC 61508)
FMVSS 124 and 302 (Federal Motor Vehicle Safety Standards)
Key characteristics
KEP
- Rugged design
- 3 million cycle operating life
- Uni-directional pedal travel 16˚ or 17˚
- Potentiometric sensing
- Analog output options, 16 Vdc supply maximum
- 10% to 90%
- Pedal angle options: - 28˚, - 35˚, - 45˚
- Ingress Protection IP66l
KEP3
- Rugged design
- 3 million cycle operating life
- Bi-directional pedal travel ±14°
- Non-contact, redundant hall effect sensors
- Analog output options, 5 Vdc supply
- 10% to 90%
- 20% to 80%
- Ingress Protection IP66
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Bidirectional foot pedal
Rugged design bi-directional pedals with 3 million cycle operating life.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Unidirectional foot pedal
Rugged design uni-directional pedals with 3 million cycle operating life.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Electronic Foot Pedal Over Center Rocker Type/Bi-directional Data Sheet | Japanese | Japan | 10 Mar, 2015 | 302.7 KB | |
Data sheet | Electronic Foot Pedal Over Center Rocker Type/Bi-directional Data Sheet | English | Multiple | 09 Mar, 2015 | 420.7 KB | |
User guide | KEP Uni-directional and Bidirectional Foot Pedal Technical Information | English | Multiple | 17 Dec, 2019 | 2.8 MB |
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® high current controllers
Our PLUS+1® high current controllers, with their smart design and easy to program features, provide smooth control for high-current hydraulic applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® SC microcontrollers
Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® compliant components.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }JS1000
JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
Related applications
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Agriculture
Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Construction
Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Crane and material handling
Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Forestry
Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Heavy machinery
Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Lawn and turf
Lawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Propel
We can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Steering
As the global market leader in steering components and systems, Danfoss equips everything from small lawn machines to the largest dump trucks.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Work functions
Our total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.