Increased productivity, the easy way
The Danfoss MP1 is the next evolution in closed circuit axial piston pumps. No matter what industry you serve MP1 pumps offer the performance needed for today's small- to medium-sized equipment. This is another example of our commitment to the mobile hydraulic industry. You can count on us to do business at your speed. Delivering what you need, when you need it—to propel you forward.
Maximize performance, efficiency, and profit
Right-sized fit for your application: The MP1 is a modular pump. Flexible enough to fit hundreds of applications in an easily integrated package
The modular advantage: Best-in-class modularity offers built in flexibility through common platforms and components. Easy and quick convertibility means less overhead and the ability to win profitable market share
Clean side & short length: The MP1 is designed with a true clean side (no customer interface). It offers an integrated loop flush (28/32cc only) providing greater flexibility in component placement. MP1 also has one of the shortest component lengths in its class
Efficiency: Industry-leading rotating kit technology ensures your machine operates at its maximum potential efficiency, lowering total cost of ownership
Precision: The patent-pending servo guide rod along with durable tapered roller swashplate bearings provides low vibration and precise machine control. This allows for reliable, predictable, and safe machine operation
Variety of control options: Electrical Displacement Control (EDC), Mechanical Displacement Control (MDC), Hydraulic Displacement Control (HDC), and Electric 3-position control (FNR)
The MP1 solution model: Tools, documentation, modeling, and software. Along with expert knowledge, these are available when needed, meaning you get quicker access
Equipment application solutions
We understand how to use integrated solutions across a myriad of equipment applications. With MP1, whatever your machine design needs, we will deliver application-specific designs. Making sure they fit your machine and lower your business risk exposure through reliable, available, proven products and system solutions. Let us prove it to you at our global Application Development Centers. Come see how the MP1 can help solve your application needs.
Features and benefits
Road construction: Durable, robust design meets the demands of harsh work conditions
Material handling: PLUS+1© delivers precision control. Pump dimensions fit any design
Turf care: Right-sized configuration for specific applications, and the ability to scale to needed control capability – including MDC, EDC, and HDC
Specialty: Conversion capability fits a myriad of machine types
Contact your Danfoss representative today to learn more about the MP1 and the impact it will have on your business.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Service guide | MP1 28/32 axial piston closed circuit pump parts manual | English | Multiple | 13 Aug, 2025 | 11.3 MB | |
Service guide | MP1 38 and 45cc axial piston closed circuit pump parts manual | English | Multiple | 24 Feb, 2025 | 13.1 MB | |
Service guide | MP1 38 and 45cc axial piston closed circuit pump parts manual | English | Multiple | 13 Aug, 2025 | 12.5 MB | |
Promotion material | MP1 Axial Piston Pumps Brochure | English | Multiple | 17 Jun, 2016 | 10.1 MB | |
Data sheet | MP1 Axial Piston Pumps Data Sheet | Chinese (CN) | Multiple | 12 Nov, 2019 | 891.1 KB | |
Data sheet | MP1 Axial Piston Pumps Data Sheet | English | Multiple | 16 Dec, 2021 | 788.8 KB | |
Service guide | MP1 Axial Piston Pumps Service Manual | English | Multiple | 29 Jan, 2025 | 7.5 MB | |
Service guide | MP1 Axial Piston Pumps Service Manual | Japanese | Multiple | 29 Jan, 2025 | 9.0 MB | |
User guide | MP1 Axial Piston Pumps Technical Information | English | Multiple | 25 Feb, 2025 | 9.4 MB | |
User guide | MP1 Axial Piston Pumps Technical Information | Japanese | Multiple | 07 Mar, 2025 | 10.8 MB | |
User guide | MP1 Axial Piston Pumps Technical Information | Japanese | Japan | 07 Mar, 2025 | 12.7 MB | |
User guide | MP1 Axial Piston Pumps Technical Information | Chinese (CN) | China | 22 Sep, 2016 | 8.9 MB | |
Promotion material | MP1 Brochure | Chinese (CN) | China | 23 Oct, 2018 | 11.8 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 42 4T 28/32cc axial piston pumpsWith 400 Bar maximum application pressure and a wide range of control options, this medium-duty pump is available in 28 or 32cc displacements.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Propel controllers and softwareWith off-the-shelf solutions that reduce time-to-market by as much as 35%, we’ve got the faster way to a better machine.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Series 1 piston pumpsRough and ready: the Series 1 pump is ideal for demanding environments – from combines to construction.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }H1P axial piston pumpsFrom 45 to 280cc, see for yourself how the H1P can be used in hundreds of applications in an easily integrated package.
Support

MP1 Pump Assembly
Learn the steps to assemble an MP1 Pump as part of a service event.

Danfoss Power Solutions – MP1 Pump Disassembly
Learn the steps to disassemble an MP1 Pump as part of a service event.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.