Engineered for success
The Danfoss H1P is part of Danfoss’ H1 family. It has pioneered not only the closed circuit variable displacement axial piston pumps but also the whole mobile hydraulic industry. Based on our company’s decades of experience, the H1P will provide you with the highest quality and standards, as well as best-in-class, innovative, and efficient technology.
New! Now available in 180cc, with the same ‘footprint’ as our 147cc and 165cc pumps.

It can be used in the overall hydraulic system and is suitable for high-power equipment in all industries. Choosing Danfoss as your partner, you will profit from highest quality standards and service – to support you taking your performance to the next level.
Maximize performance, efficiency, and profit
-
Perfect fit for your applications: The H1P can be used in overall hydraulic systems. Also, it fits hundreds of applications in an easily integrated package
-
Efficiency: The integral electro-hydraulic servo system is controlling the rate and direction of the hydraulic flow. This guarantees lowest servo pressure and excellent high-power density. Operating at maximized efficiency, the H1P will lower your total costs of ownership
-
Optimized profile and design: The integrated Gerotor charge pump design including pressure balanced port plates reduces volumetric losses to a possible minimum
-
Compactness: A lower total number of parts such as one single swash plate, and no T-bar. These make operating your machine as simple as possible, still providing the best quality at the highest standards.
-
Clean side and flexibility: The lightweight, compact H1P is designed with one true clean side. In addition, no operating ports to connect resulting in a flexible placement of components
-
Precise control and reliability: Lower total control losses and better resolution due to high current solenoid. These lead to an optimized, reliable, overall control performance, allowing for predictable and safe machine operation
-
Variety of control options: Automotive Control (AC), Electrical Displacement Control (EDC), Fan Drive Control (FDC), Forward-Neutral-Reserve Control (FNR), Mechanical Displacement Control (MDC), Non-Feedback Proportional Electric Control (NFPE)
-
The H1P solution model: Tools, documentation, modeling software, and expert knowledge. These are based on Danfoss’ decades of experience and are available when needed, meaning you get quicker access
-
Wide range of displacements: Offering a range of pumps with 45-280 cm2 per round. The H1P is a modular flow pump flexible enough to fit all kinds of applications
-
High pressure capability: Working with 480 bar delta pressure, the H1P operates at highest pressure
Equipment application solutions
We understand how to use integrated solutions across a myriad of equipment applications. With H1P, whatever your machine design needs, we will deliver application-specific designs that fit your machine. It also will lower your business risk exposure through reliable, available, proven products and system solutions. Let us prove it to you at our global Application Development Centers. Come see how the H1P can help solve your application needs.
Features and benefits
-
Construction: Durable, robust design meets the demands of harsh work conditions for applications in construction, forestry, and agriculture machines
-
Material handling: PLUS+1® delivers precision control. Pump dimensions fit any design
-
Specialty: Conversion capability fits a myriad of machine types
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | German | Multiple | 12 Apr, 2023 | 391.3 KB | |
| Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 404.5 KB | |
| Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | English | Multiple | 04 Jun, 2025 | 399.3 KB | |
| Data sheet | H1 089 100 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 404.9 KB | |
| Data sheet | H1 147 165 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 2.2 MB | |
| Data sheet | H1 147 165 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 2.2 MB | |
| Data sheet | H1 147 165 Single Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 1.7 MB | |
| Fact sheet | H1 Axial Piston Pumps Product Line Overview | English | Multiple | 13 Jan, 2025 | 4.8 MB | |
| User guide | H1 axial piston pumps single and tandem basic information | English | Multiple | 13 Jan, 2025 | 5.7 MB | |
| User guide | H1 axial piston pumps single and tandem basic information | Japanese | Japan | 15 Apr, 2025 | 8.4 MB | |
| User guide | H1 Axial Piston Pumps Single and Tandem Basic Information | Chinese | China | 28 Oct, 2018 | 5.8 MB | |
| User guide | H1 Axial Piston Pumps Single and Tandem Basic Information | Japanese | Multiple | 15 Apr, 2025 | 6.5 MB | |
| User guide | H1P 045 053 Axial Piston Single Pumps Technical Information | Japanese | Japan | 17 Nov, 2025 | 11.3 MB | |
| User guide | H1P 045 053 Axial Piston Single Pumps Technical Information | Chinese | China | 12 Mar, 2018 | 8.3 MB | |
| User guide | H1P 045 053 Axial Piston Single Pumps Technical Information | English | Multiple | 05 Jun, 2025 | 8.9 MB | |
| User guide | H1P 045 053 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 17 Nov, 2025 | 10.4 MB | |
| Data sheet | H1P 045 053 Single Axial Piston Pumps Data Sheet | French | Multiple | 01 Jun, 2023 | 539.1 KB | |
| Data sheet | H1P 045 053 Single Axial Piston Pumps Data Sheet | German | Multiple | 12 Apr, 2023 | 541.7 KB | |
| Data sheet | H1P 045 053 Single Axial Piston Pumps Data Sheet | English | Multiple | 04 Jun, 2025 | 536.7 KB | |
| Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | French | Multiple | 19 Jul, 2021 | 7.2 MB | |
| Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | Italian | Multiple | 19 Jul, 2021 | 7.2 MB | |
| Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | Japanese | Multiple | 22 Jul, 2025 | 8.9 MB | |
| Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | Japanese | Japan | 22 Jul, 2025 | 9.9 MB | |
| Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | English | Multiple | 05 Jun, 2025 | 7.4 MB | |
| Service guide | H1P 045–068 Axial Piston Single Pumps Service Manual | German | Multiple | 09 Nov, 2023 | 7.2 MB | |
| User guide | H1P 060 068 Axial Piston Single Pumps Technical Information | Japanese | Japan | 17 Nov, 2025 | 13.2 MB | |
| User guide | H1P 060 068 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 17 Nov, 2025 | 12.4 MB | |
| User guide | H1P 060 068 Axial Piston Single Pumps Technical Information | English | Multiple | 05 Jun, 2025 | 10.9 MB | |
| User guide | H1P 060 068 Axial Piston Single Pumps Technical Information | Chinese | China | 28 Oct, 2018 | 10.5 MB | |
| Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 917.8 KB | |
| Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | English | Multiple | 04 Jun, 2025 | 904.5 KB | |
| Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 918.1 KB | |
| Data sheet | H1P 060 068 Single Axial Piston Pumps Data Sheet | German | Multiple | 12 Apr, 2023 | 917.1 KB | |
| User guide | H1P 069 078 Axial Piston Single Pumps Technical Information | English | Multiple | 05 Jun, 2025 | 10.4 MB | |
| User guide | H1P 069 078 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 17 Nov, 2025 | 11.9 MB | |
| User guide | H1P 069 078 Axial Piston Single Pumps Technical Information | Japanese | Japan | 17 Nov, 2025 | 12.8 MB | |
| User guide | H1P 069 078 Axial Piston Single Pumps Technical Information | Chinese | China | 07 Nov, 2018 | 9.5 MB | |
| Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | German | Multiple | 29 Apr, 2021 | 401.2 KB | |
| Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | French | Multiple | 29 Apr, 2021 | 401.3 KB | |
| Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 17 May, 2021 | 401.0 KB | |
| Data sheet | H1P 069 078 Single Axial Piston Pumps Data Sheet | English | Multiple | 04 Jun, 2025 | 395.8 KB | |
| Service guide | H1P 069 to 280 axial piston single pumps service manual | Japanese | Japan | 22 Jul, 2025 | 13.9 MB | |
| Service guide | H1P 069 to 280 axial piston single pumps service manual | English | Multiple | 05 Jun, 2025 | 12.1 MB | |
| Service guide | H1P 069 to 280 axial piston single pumps service manual | Japanese | Multiple | 22 Jul, 2025 | 12.9 MB | |
| Service guide | H1P 069–H1P 280 Axial Piston Single Pumps Service Manual | Italian | Multiple | 12 Apr, 2023 | 11.8 MB | |
| Service guide | H1P 069–H1P 280 Axial Piston Single Pumps Service Manual | German | Multiple | 09 Nov, 2023 | 11.8 MB | |
| Service guide | H1P 069–H1P 280 Axial Piston Single Pumps Service Manual | French | Multiple | 12 Apr, 2023 | 11.8 MB | |
| User guide | H1P 089 100 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 17 Nov, 2025 | 12.1 MB | |
| User guide | H1P 089 100 Axial Piston Single Pumps Technical Information | Chinese | China | 07 Nov, 2018 | 10.9 MB | |
| User guide | H1P 089 100 Axial Piston Single Pumps Technical Information | Japanese | Japan | 17 Nov, 2025 | 13.0 MB | |
| User guide | H1P 089 100 Axial Piston Single Pumps Technical Information | English | Multiple | 25 Aug, 2025 | 10.7 MB | |
| Service guide | H1P 089 and 100cc variable displacement pump parts manual | English | Multiple | 14 Apr, 2026 | 14.1 MB | |
| Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | French | Multiple | 08 Dec, 2023 | 2.2 MB | |
| Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 1.6 MB | |
| Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | Italian | Multiple | 08 Dec, 2023 | 2.2 MB | |
| Data sheet | H1P 115 130 Single Axial Piston Pumps Data Sheet | English | Multiple | 04 Jun, 2025 | 2.2 MB | |
| User guide | H1P 115 130 Single Axial Piston Pumps Technical Information | English | Multiple | 04 Jun, 2025 | 12.1 MB | |
| User guide | H1P 115 130 Single Axial Piston Pumps Technical Information | Japanese | Multiple | 17 Nov, 2025 | 13.5 MB | |
| User guide | H1P 115 130 Single Axial Piston Pumps Technical Information | English | Multiple | 15 Apr, 2026 | 9.8 MB | |
| User guide | H1P 115 130 Single Axial Piston Pumps Technical Information | Japanese | Japan | 17 Nov, 2025 | 14.4 MB | |
| User guide | H1P 115 130 Single Axial Piston Pumps Technical Information | Chinese | China | 02 Jan, 2019 | 11.3 MB | |
| Service guide | H1P 115 and 130cc variable displacement pump parts manual | English | Multiple | 17 Mar, 2026 | 17.2 MB | |
| User guide | H1P 147 165 180 axial piston single pumps technical information | English | Multiple | 04 Jun, 2025 | 10.9 MB | |
| Data sheet | H1P 147 165 180 Single Axial Piston Pumps Data Sheet | English | Multiple | 04 Jun, 2025 | 2.3 MB | |
| User guide | H1P 147 165 Axial Piston Single Pumps Technical Information | Chinese | China | 02 Jan, 2019 | 9.0 MB | |
| User guide | H1P 147 165 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 17 Nov, 2025 | 12.3 MB | |
| User guide | H1P 147 165 Axial Piston Single Pumps Technical Information | Japanese | Japan | 17 Nov, 2025 | 13.2 MB | |
| User guide | H1P 210 250 Axial Piston Single Pumps Technical Information | Chinese | China | 02 Jan, 2019 | 10.3 MB | |
| User guide | H1P 210/250/280 axial piston single pumps technical information | English | Multiple | 04 Jun, 2025 | 9.1 MB | |
| User guide | H1P 210/250/280 axial piston single pumps technical information | Japanese | Japan | 17 Nov, 2025 | 11.4 MB | |
| User guide | H1P 210/250/280 Axial Piston Single Pumps Technical Information | Japanese | Multiple | 17 Nov, 2025 | 10.5 MB | |
| Data sheet | H1P 210/250/280 Single Axial Piston Pump Data Sheet | German | Multiple | 09 Nov, 2023 | 442.2 KB | |
| Data sheet | H1P 210/250/280 Single Axial Piston Pump Data Sheet | English | Multiple | 04 Jun, 2025 | 1.3 MB | |
| Data sheet | H1T 045 053 Tandem Axial Piston Pumps Data Sheet | English | Multiple | 20 Dec, 2021 | 1.1 MB | |
| Data sheet | H1T 045 053 Tandem Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 843.9 KB | |
| Service guide | H1T 045 and 053cc variable displacement tandem pump parts manual | English | Multiple | 27 Mar, 2025 | 13.1 MB | |
| Service guide | H1T 045/053 060/068 axial piston tandem pumps service manual | English | Multiple | 13 Jan, 2025 | 8.4 MB | |
| Service guide | H1T 045/053 060/068 axial piston tandem pumps service manual | Chinese | Multiple | 26 Nov, 2023 | 8.7 MB | |
| User guide | H1T 045/053/060/068 axial piston tandem pumps technical information | Japanese | Japan | 07 Nov, 2024 | 11.2 MB | |
| User guide | H1T 045/053/060/068 axial piston tandem pumps technical information | English | Multiple | 16 May, 2024 | 8.8 MB | |
| User guide | H1T 045/053/060/068 Axial Piston Tandem Pumps Technical Information | Chinese | Multiple | 14 Nov, 2023 | 9.3 MB | |
| User guide | H1T 045/053/060/068 Axial Piston Tandem Pumps Technical Information | Japanese | Multiple | 07 Jun, 2024 | 7.9 MB | |
| Data sheet | H1T 060 068 Tandem Axial Piston Pumps Data Sheet | English | Multiple | 20 Dec, 2021 | 824.3 KB | |
| Data sheet | H1T 060 068 Tandem Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 824.9 KB |
Related products

This medium-power pump is right-sized fit for your application, and flexible enough to fit hundreds of applications in an easily integrated package.

Rough and ready: the Series 1 pump is ideal for demanding environments – from combines to construction.
Support
Learn the steps to disassemble an H1 Pump as part of a service event.

Learn the steps to assemble an H1 Pump as part of a service event.

Related applications

Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.

Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Related solutions

We are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.

We can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
Case stories

Danfoss Power Solutions is supplying its Editron eDrive to VTS Track Solutions to propel the company’s new Fero Tracked Carriers. The ETP-10 and ETP-20 are remote-controlled battery-electric carriers designed for effortless material transport in construction, forestry, landscaping, workshops, and other applications. The low-voltage eDrive was the perfect match, offering high efficiency and reliability as well as precise control.

World’s first fully electric large foundation rig with Danfoss Editron components.

Learn how the Danfoss Series 45 ETL pump eliminated stalling, reduced costs, and delivered efficiency improvements for a truck-mounted crane produced by Türkiye-based OEM MPG.

Junttan, a Finnish hydraulic piling equipment manufacturer, built the world’s first fully-electric pile driving rig in order to offer a sustainable option to their customers.

A new generation of electric skid steer loaders is bringing smarter functionality to this important market segment, enhancing operator ease of use and productivity. Helping to facilitate this transition are intelligent electronic controls and software from Danfoss Power Solutions.

Danfoss Editron and Spierings Mobile Cranes work together to develop mobile cranes and lifts that generate zero emissions. As of 2020, all the machines manufactured by Spierings have electric functionality. This use case explores the partnership.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.
Explore more





