Stable and accurate performance
Ensure optimal pressure for your hydraulic functions with our range of pressure reducing valves. Whether you prefer standard reducing or reducing/relieving valves, we've got you covered. Tailor your circuits effortlessly with our versatile selection, designed to meet your unique needs. Experience precision and reliability with our pressure reducing valves for peak hydraulic performance.
Features and benefits
Flow rating up to 200 l/min [52 US gal/min]
Pressure rating up to 350 bar [5000 psi]



Product range
Documents
| Type | Name | Language | Valid for | Updated | Download | File type | 
|---|---|---|---|---|---|---|
| User guide | ICS Pressure Reducing Valves Technical Information | English | Multiple | 15 Mar, 2024 | 1.2 MB | 
Related applications
- 
                
if (isSmallPicture) {   Agriculture AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators. Â 
- 
                
if (isSmallPicture) {   Construction ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively. 
- 
                
if (isSmallPicture) {   Forestry ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations. 
- 
                
if (isSmallPicture) {   Lawn and turf Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation. 
- 
                
if (isSmallPicture) {   Road building Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines. 
Related solutions
- 
                
if (isSmallPicture) {   Work functions Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control. 
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, and more.