A new standard for modern design and sunlight viewability
The Danfoss DM430E series 4.3” displays are helping customers taking next step in modernizing mobile machines. At the same time, expanding the PLUS+1® family of mobile machine management products.
As the visual interface for the machine, the DM430E series are providing customer with a modern, yet rugged design. As well as supreme screen viewing quality and a wide range of features.
The optically-bonded and anti-glare coated screen is optimized for usage in all lighting conditions. It is providing outstanding sunlight viewability and wide viewing angles. In darker settings, the light sensor automatically adjusts screen brightness and switches between day and night display themes.
With the engine information center (EIC) application, the DM430E series displays can be set up in a matter of minutes. This, with pre-defined screen graphics and without any programming.
Features and benefits
Rugged IP66 and IP67-ratings (front and back)
16:9 wide screen ratio (480 x 272 resolution)
Backlit buttons and up to 6 LED indicators
2 different keypads (traditional 4-button or 11-button navigation layout)
Flexible solution for adding up to 2 CAN bus channels or 6 inputs for auxiliary functions
Supports direct RAM® mount or bracket mount
PLUS+1® GUIDE programmable (vector-based screen editor)
USB device and RS232 (optional)

Modern appearance, rugged design
The DM430E series displays modernize mobile machines with a streamlined cab design while still meeting the need for extreme ruggedness.

Supreme viewability
The optically-bonded and anti-glare coated 4.3-inch (109mm) color display is optimized for usage in all lighting conditions. This is providing outstanding sunlight viewability and wide viewing angles.

Engine information center application
Set up the display with no programming. This, by using the updated engine information center application and access more than 4,000 engine signals.

Improve display operation with the HMR CAN Rotary
OEMs have the opportunity of combining the display experience with additional interaction options. By combining the DM430E series displays with the HMR CAN Rotary.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Automotive Certificate | KBA E1.10R06_02.10139.00 | German | Multiple | 01 Jul, 2025 | 293.7 KB | |
Operating guide | PLUS+1® DM430E Series Display - EIC Software User Manual | English | Multiple | 07 Dec, 2018 | 4.0 MB | |
Operating guide | PLUS+1® DM430E Series Display - EIC Software User Manual | German | Multiple | 09 Jan, 2023 | 4.2 MB | |
Data sheet | PLUS+1® DM430E Series Display Data Sheet | English | Multiple | 09 Jan, 2020 | 445.8 KB | |
Data sheet | PLUS+1® DM430E Series Display Data Sheet | Japanese | Multiple | 14 Feb, 2019 | 1.0 MB | |
Data sheet | PLUS+1® DM430E Series Display Data Sheet | Japanese | Japan | 18 Nov, 2024 | 5.8 MB | |
Data sheet | PLUS+1® DM430E Series Display Data Sheet | Chinese (CN) | Multiple | 08 Mar, 2019 | 569.5 KB | |
User guide | PLUS+1® DM430E Series Display Technical Information | German | Multiple | 21 Jul, 2021 | 3.3 MB | |
User guide | PLUS+1® DM430E Series Display Technical Information | English | Multiple | 20 Dec, 2023 | 2.9 MB | |
User guide | PLUS+1® DM430E Series Display Technical Information | Italian | Multiple | 06 Jul, 2021 | 3.3 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® SC microcontrollersOur PLUS+1® SC microcontrollers are flexible, powerful and functional safety compliant.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1 MC microcontrollersCAN-based PLUS+1® MC microcontrollers are the brains behind intelligent vehicle control.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PLUS+1® input/output modulesOur CAN-based PLUS+1® input/output modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }HMR CAN rotary devicesHMR CAN rotary enables efficient screen navigation and operation of machine functions by intuitive button control - the next level in operator comfort and machine modernization.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DP700 series 7” displaysOur DP700 series with 7.0" TFT rugged color displays are programmable with the PLUS+1 GUIDE vector-based screen editor (VBSE) for fast display development.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
Contact us
Get in touch with a Danfoss representative here.
Powersource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.