Functional extensions are options which increase the flexibility of an AC drive by extending I/Os and by providing dedicated interfaces for a wide variety of feedback devices.
General Purpose I/O OC7C0
This I/O option extends the standard inputs and outputs integrated in the drive.
Main specification
- 3 digital inputs, supporting PNP logic
- 2 digital outputs, configurable PNP, NPN, push-pull, pulse range 0-100 kHz
- 2 analog inputs: 0/4-20 mA, 0 to 10 V DC, -10 to +10 V DC
- Temperature sensors: Up to 3 PT100’s can be connected in series to the input. PT1000, Ni1000 (A/B), KTY81, KTY82, KTY84
- 1 analog output: 0/4-20 mA

I/O and Relay Option OC7C1
This I/O option offers an extended number of control inputs and outputs.
- 6 digital inputs, single-ended
- 2 digital outputs, configurable PNP, NPN, push-pull
- 1 isolated thermistor input
- 2 analog inputs: -20/0 to +20 mA or -10/0 to +10 V
- 1 analog output: 0-20 mA or 0-10 V
- 3 relay outputs
- 2 x NO, NC
- 1 x NO
- 250 V AC 3 A max. (50/60 Hz)
- 24 V DC 2 A resistive load

Digital 230 V AC Input OC7D0
Digital 230 V AC Input OC7D0 which includes 5 Digital Inputs 42 – 240 V AC

Encoder/Resolver Option OC7M0
The Encoder/Resolver option supports connection of various devices as speed/position feedback or reference.
The following device types are supported:
- Incremental encoders with 2 or 3 channels (TTL, HTL, SinCos without zero pulse)
- TTL encoder simulation output
- Absolute encoders (SSI, EnDat, BiSS, Hiperface, Hiperface DSL)
- Resolvers
Depending on the device type, you can connect 1 or 2 devices. Up to 2 feedback systems can be connected. Learn more from our operating guide.

Relay Option OC7R0
This relay option makes it possible to extend relay functions with 3 additional relay outputs.
Main specification
- 2 x relay output NO/NC
- 1 x relay output NO
- Maximal terminal load (AC-1): Resistive load: 250 V AC, 2 A
- Maximum terminal load (AC-15): Inductive load: 250 V AC, 0.2 A
- Maximum terminal load (DC-1): Resistive load: 80 V DC, 2 A

Temperature Measurement OC7T0
Use the temperature measurement option to measure and monitor application temperatures or to protect the motor from being overheated by monitoring the temperature of motor bearings (2 pcs) and motor windings (3 pcs).
Main specifications
- Sensor inputs: 5 channels
- Sensor connection: 2-wire, 3-wire, or 4-wire
- Sensor support: Pt100, Pt1000, Ni1000, KTY types
- Support 2 x Pt100 & 3 x Pt100 in series in same measurement channel
- Temperature range: -50-200 °C

ATEX Temperature Monitor OC7T1
This option enables monitoring of motor temperature using PTC sensors to provide protection in hazardous areas. Use this option to ensure safe disconnection by activating Safe Torque Off (STO) in the event of overtemperature or sensor faults. For further details refer to the technical documentation.

Voltage Measurement OC7V0
Use the voltage measurement option to measure AC sinusoidal voltage or DC voltage. The option measures line voltage, frequency, and voltage angle information.
Main specifications
- Measurement inputs: 2 channels, 3-phase, or DC
- Measurement connection: 3-phase or DC, screw terminals
- Measurement range: 0-759 V AC or 0-1354 V DC
- Measurement bandwidth: DC–20 kHz
- Measurement accuracy: ±0.5 % of nominal

Compatible products
| iC7-Automation | iC7-Marine | iC7-Hybrid | iC7-Aqua | iC7-HVACR | |||||||
| Frequency converter | Air-cooled System Module | Enclosed Drive | INU | AFE | Grid Converter | DC/DC converter | Generator INU | Frequency converter | Frequency converter | ||
| INU | AFE | ||||||||||
| General Purpose I/O OC7C0 | X | X | X | X | X | X | X | ||||
| I/O and Relay Option OC7C1 | X | X | X | X | X | X | X | X | |||
| Digital 230 V AC Input OC7D0 | X | ||||||||||
| Encoder/Resolver Option OC7M0 | X | X | X | X | X | ||||||
| Relay Option OC7R0 | X | X | X | X | X | X | X | ||||
| Temperature Measurement OC7T0 | X | X | X | X | X | X | X | X | X | X | X |
| ATEX Temperature Monitor OC7T1 | X | X | X | ||||||||
| Voltage Measurement OC7V0 | X | ||||||||||
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Installation guide | Functional Extension Options - Installation | English | Multiple | 03 May, 2023 | 19.2 MB |