Reliable and compatible with R744
For small stores and HORECA with cold rooms or display cabinets, the Optyma™ iCO2 1.5 to 4.6kW (MBP) condensing unit offers reliable performance with a low noise level, convenient and easy installation, and scalable connectivity.
Features and benefits
Silent operation with max. 35 dB(A) at 10 meters
Up to two units can be stacked
Fast and easy to setup and commission with two-door access
Connectable to Danfoss System Managers for remote monitoring and management
Operation in up to 46°C ambient temperature
Compatible with natural refrigerant R744
Can also be used in combination with AKVs

Commissioning of cold rooms - best practices
Get guidance and best practice tips on the start-up procedure for commissioning a cold room — either for starting up a brand-new cold room or after a thorough refurbishing.

Commissioning - Optyma™ iCO₂ 4,6kW MT Condensing unit
Watch the video and see just how easy it is to decommission the Optyma™ iCO₂ 4.6kW MT condesing unit
Product range
Coming soon...
Coming soon...
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ Slim PackOptyma™ Slim Pack condensing unit is the compact and cost-effective choice when space, low noise level, efficiency and simple installation matter. Available in standard or multi-refrigerant version.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ Plus INVERTERDanfoss Optyma™ Plus INVERTER combines our market leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ PlusOptyma™ Plus condensing unit is the top performer choice when quietness, high efficiency, connectivity and fastest installation and service matter. Available in standard or multi-refrigerant version.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Optyma™ Slim PackOptyma™ Slim Pack condensing unit is the compact and cost-effective choice when space, low noise level, efficiency and simple installation matter. Available in standard or multi-refrigerant version.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Promotion material | CO2 solutions for small commercial cold rooms | Italian | Italy | 05 May, 2023 | 624.7 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Finnish | Finland | 19 Apr, 2023 | 429.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Danish | Denmark | 18 Apr, 2023 | 423.6 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | English | Multiple | 17 Feb, 2023 | 776.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Spanish, Castilian | Spain | 28 Mar, 2023 | 722.9 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Norwegian Bokmål | Norway | 18 Apr, 2023 | 456.5 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Czech | Czech Republic | 15 Aug, 2023 | 1.0 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | Slovak | Slovakia | 04 May, 2023 | 1.0 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | German | Multiple | 26 Apr, 2023 | 548.3 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Ukrainian | Ukraine | 11 Jul, 2023 | 1.3 MB | |
Promotion material | CO2 solutions for small commercial cold rooms | Swedish | Sweden | 21 Apr, 2023 | 432.8 KB | |
Promotion material | CO2 solutions for small commercial cold rooms | Polish | Poland | 27 Jun, 2023 | 568.5 KB | |
Brochure | Optyma iCO2 condensing units_eBrochure | German | Multiple | 21 Apr, 2023 | 1.0 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | Polish | Poland | 28 Apr, 2023 | 3.2 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | English | Multiple | 16 Mar, 2023 | 2.3 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | Spanish, Castilian | Spain | 02 Nov, 2022 | 3.2 MB | |
Brochure | Optyma iCO2 condensing units_eBrochure | Italian | Italy | 30 Jun, 2023 | 6.8 MB | |
Catalog | Optyma™ Packaged condensing units - Europe (EMA) | English | Multiple | 27 Oct, 2023 | 9.7 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-RSolenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Prosa IoTThe Prosa IoT telemetry device PR-SC4 paired with the ProsaLink app is a 24/7/365 simple solution to monitor your store assets remotely, get instant alarms and automated HACCP report.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Gas detection for commercial refrigerationWith the DGS gas sensor series, you can take gas detection to the next level in food retail applications such as supermarkets, process refrigeration plants, and refrigerated storage and warehousing.