Better HVAC chillers - from the inside out
The constant innovation in chiller design is driven by new demands for energy efficiency, local regulations and standards such as LEED, combined with requirements for new, low GWP refrigerants.
Increasing population, level of comfort and high penetration of IT technologies are putting strong pressure on electric grids and driving up overall energy consumption.
The next generations of chillers and HVAC for new builds as well as retrofits are designed to meet new standards. The revolution in the A/C market opens up new opportunities. To meet the needs of an increasingly complex HVAC market, our extensive range of components offer functional benefits and savings throughout the lifecycle of the chiller system from development and operating costs to servicing and maintenance.
Danfoss can offer different options for meeting these requirements in air-cooled and water-cooled chillers, using scroll, centrifugal or screw technology, with excellent technical support from our expert teams. Compressors can be configured as tandems, trios or using inverter or Turbocor technology. With our electric expansion valves, controllers and sensors we can supply you with the right solutions for a highly efficient air conditioning system that responds quickly to variable operating conditions ensuring constant user comfort.
Start exploring the Top Chiller stories in various buildings.
Scroll chillers


Designed to give you a better understanding of scroll chillers applications and their related solutions

Explore the different facets of variable-speed technology for efficient commercial air conditioning and precision cooling. Includes system descriptions, cases, training.
Oil-free chillers


Designed to give you a better understanding of oil-free applications and their related solutions.

Today's HVAC systems have high demands. HVAC systems are not only required to meet energy and performance standards but also provide building owners with exceptional benefits. Oil-free systems meet and exceed these standards and demands.

Find out more about Danfoss chillers solutions in application

Danfoss products and solutions make up to 70% of chiller systems and bring multiple benefits for OEMs, consulting engineers and building owners in various industries and building types.
Optimized data center chillers

Danfoss and external experts explain the solutions and benefits for optimized datacenter chillers.

Ressources for OEMs, integrators, consulting engineers and end-users.

All of our solutions for cooling, heat recovery, power distribution and fire safety in data centers.
Downloads

Use Coolselector®2 for component selection based on your system settings.

The essential, all-in-on mobile app for air conditioning and refrigeration technicians.

Estimate the return on investment (ROI) by entering the parameters into the app and choose the best chiller for the situation.
Features and benefits
-
All you need in one place, delivered by highly experienced air conditioning experts
-
High energy efficiency
-
Products optimized for environmentally friendly, low GWP refrigerants
-
Reduced applied costs and short payback times
-
Dedicated technical and customer service around the world
-
Eco labelling options
Related products

The range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family, covering the SVL valves. The stainless steel products are therefore offer many of the same benefits known from the Flexline™ concept.

OFC type check and stop valve are designed for delivering a discharge solution that improves performance and reliability of oil-free centrifugal compressors with magnetic bearings.

NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.
News

Danfoss is addressing the increasing demand for industrial heat pumps by offering technologies capable of reaching 120°C/248°F today and 150°C/302°F on the horizon.

PTS staging valves enhance reliability and efficiency in centrifugal chillers and heat pumps, providing fast startup, surge prevention, and stable performance for critical applications like data centers, hospitals, and industrial processes.

Need to find the right variable frequency drive (VFD) for your application? Then try Danfoss DriveFinder. With a few simple questions, this tool helps you find the best drive for the task, as well as a trusted supplier.
Contact us
For further information, please contact us.
Do you want to stay up-to-date?
Read our latest news to stay up-to-date with latest developments of our products and solutions. Read the articles from our Danfoss experts on general topics, Danfoss products and much more.
Subscribe to our eNewsletter and receive news and articles in your email inbox.