Need cutting-edge motor control?
With the iC7 series, you can control highly dynamic applications simply by using a drive, thanks to innovative control and added sensors for more precision.
High-torque accuracy in open or closed loop, with lightning-fast response — no matter what the speed. Higher performance, lower harmonics, and full compliance — always.


Get started faster
Automatic Motor Adaption (AMA) at standstill reduces drive commissioning complexity and time in demanding applications, for both encoder-based and encoder-free sensorless control. No advanced tuning procedures or manual tuning for consistent performance are required, and you can identify key motor parameters with no need to decouple the motor load.

Control — the way you need it
You can tailor the control performance to your specific application by choosing the most relevant integrated application software. Each application offers dedicated control features related to specific demands of specific industries.