20% higher H₂O adsorption capacity

The DMB/DCB bi-flow filter driers ensure that refrigerant liquid always flows through the filter drier from the outer side of the filter core towards the center. In this way, all dirt particles are retained regardless of the flow direction.

DCB filter driers are composed of 80% Molecular Sieve with 20% activated alumina, which makes them a perfect core blend for systems that operate at high condensing temperatures and require high drying capacity.

They are especially recommended for use with HCFC refrigerants and mineral oil and also with HFC refrigerants and polyolester oil.

DMB filter driers feature a 100% molecular sieve core with a high drying capacity, minimizing the risk of acid formation (hydrolysis). They are recommended for use with HFC and HCFC refrigerants and polyolester oil.

Filter driers brochure - Danfoss

DMB hermetic bi-flow filter drier

Protect your HVAC/R system with the most reliable filter drier in the market.

Features and benefits

Bi-flow filter driers

Ensure fast and effective adsorption of moisture as well as organic and inorganic acids

The shell of the filter is UL approved for PS/MWP up to 46 bar/667 psig

Available with solder (cu-plated steel) and flare connections

No dirt released by reversing the flow direction

Application development centers - Danfoss

Application development centers

Partner up with us to prepare for the future. At our global application development centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.

We are Engineering Tomorrow. Together. Today.

Documents

Type Name Language Updated Download File type
Brochure - AD Overview Brochure: Filter driers Danish 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers English 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers German 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers French 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Spanish, Castilian 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers Italian 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Swedish 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers Portuguese 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Chinese (CN) 22 Mar, 2018 11.7 MB .pdf
Brochure - AD Overview Brochure: Filter driers Polish 22 Mar, 2018 11.6 MB .pdf
Brochure - AD Overview Brochure: Filter driers Russian 22 Mar, 2018 11.7 MB .pdf

Software

Coolselector®2

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.

 

Learning

Fight counterfeits

Identify and fight counterfeits of Danfoss products

Watch out for counterfeits to protect your image

Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.