The most reliable filter drier in the market
The DML filter drier is designed for air conditioning systems that require high moisture removal capacity. DML filter driers are optimized for HFC refrigerants and mineral or benzene oils. The filter driers are hermetic and approved for 46 bar. DML filter driers are delivered with flare or copper/copper plated steel connections.
DCL filter driers are designed for applications requiring high moisture removal capacity as well as acid adsorption capacity. The DCL filter driers have the same wide application range and benefits as the DML filter driers.
Both the DML and the DCL filter driers are available with solder (Cu-plated steel connectors) and flare connections.
Features and benefits
DML filter driers
100 % Molecular Sieve core
High drying capacity minimizing the risk of acid formation (hydrolysis)
Recommended for use with HFC and HCFC refrigerants
Will not deplete oil additives
DCL filter driers
80% Molecular Sieve core with 20% activated alumina
Perfect core blend for systems that operate at high condensing temperatures and require high drying capacity
Recommended for use with HFC and HCFC refrigerants

Application development centers
Partner up with us to prepare for the future. At our global application development centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Overview Brochure: Filter driers | Polish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 08 Apr, 2024 | 2.4 MB | |
Brochure | Overview Brochure: Filter driers | French | France | 05 Feb, 2024 | 19.3 MB | |
Brochure | Overview Brochure: Filter driers | Danish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Portuguese | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Russian | Multiple | 28 Jun, 2019 | 11.6 MB | |
Brochure | Overview Brochure: Filter driers | Swedish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | German | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | Indonesian | Multiple | 06 Jul, 2016 | 2.5 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 05 Apr, 2024 | 12.2 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Spain | 08 Mar, 2024 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | Chinese (CN) | Multiple | 21 Nov, 2018 | 11.8 MB |
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DMLDML filter driers are optimized for HFC refrigerants and mineral or benzene oils. The filter driers are hermetic and approved for 46 bar, depending...
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DCLDCL filter driers are optimized for HFC and HCFC refrigerants and mineral or benzene oils. The filter driers are hermetic and approved...
Learning
Learn more about DML and DCL filter driers
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Danfoss R-290 components enable Delfield to meet customer and regulator demandsThe specific Danfoss components that Delfield used were the DCL filter drier, the TUB thermostatic expansion valve (TXV) for R-290, and the ERC electronic temperature controller. Each played a part in helping Delfield meet their goals.
Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.