
Classic design and robust performance
A proven solution for more than 35 years, this medium power pump boasts direct displacement control and various porting options, allowing for simple and economic system design. Its high-pressure capacity assures robust performance.
Features:
Medium Power Tandem pumps
Displacement ranges (35cc, 44cc)
Direct Displacement Control only
Pressure range:
- 345 Bar max working pressure
- 410 Bar max pressure
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | Series 40 direct displacement pumps technical information | English | Multiple | 09 Jul, 2024 | 3.2 MB | |
Service guide | Series 40 M35 Axial Piston Pump Parts Manual | English | Multiple | 21 Mar, 2018 | 5.9 MB | |
Service guide | Series 40 M44 Axial Piston Pump Parts Manual | English | Multiple | 21 Mar, 2018 | 7.5 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP1 axial piston pumpsThis medium-power pump is right-sized fit for your application, and flexible enough to fit hundreds of applications in an easily integrated package.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DDC 20/24Another great medium-power pump with direct displacement control and two displacements – 20 and 24cc.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
Â
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Lawn and turfLawn and turf machines must adapt to their surroundings and the season – becoming sweepers or snow blowers as required. At Danfoss, we make hydraulic solutions to provide that flexibility and ensure safe and efficient operation.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Operator experienceWe are starting to focus on operator experience, helping to increase efficiency, productivity and well-being of the ones operating the mobile machines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
Powersource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.