
A proven workhorse
Available in 4 displacements (45, 53, 60, and 68cc), our H1T tandem pump is the MVP of many applications – from skidsteers to loaders, harvesters, work platforms, sweepers and more! With PLUS+1 technology built right in, it’s also the perfect choice for autonomous vehicles.Â
H1T is part of Danfoss’ legacy of market-leading H1 technology.  Â
Features and benefits
- Efficient, compact, clean side, and a full portfolio of controls
- Proven product and reliable technology, with a field population of more than 700,000
- High reliability and low warranty costs – less than 0.07% field failures reported in the last decade
- Assembly and test in three countries and two continents
- Available with same-sided or opposed system ports – resulting in increased installation and application versatility
- Available with integrated control cut off/brake release valve, and 2 speed shift valve – enjoy increased system level functionality and a cost-optimized solution
Â
Â
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | H1T 045 053 Tandem Axial Piston Pumps Data Sheet | English | Multiple | 21 Dec, 2021 | 1.1 MB | |
Data sheet | H1T 045 053 Tandem Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 843.9 KB | |
Service guide | H1T 045/053 060/068 axial piston tandem pumps service manual | Chinese (CN) | Multiple | 26 Nov, 2023 | 8.7 MB | |
Service guide | H1T 045/053 060/068 axial piston tandem pumps service manual | English | Multiple | 13 Jan, 2025 | 8.4 MB | |
User guide | H1T 045/053/060/068 axial piston tandem pumps technical information | Japanese | Japan | 07 Nov, 2024 | 11.2 MB | |
User guide | H1T 045/053/060/068 axial piston tandem pumps technical information | English | Multiple | 16 May, 2024 | 8.8 MB | |
User guide | H1T 045/053/060/068 Axial Piston Tandem Pumps Technical Information | Japanese | Multiple | 07 Jun, 2024 | 7.9 MB | |
User guide | H1T 045/053/060/068 Axial Piston Tandem Pumps Technical Information | Chinese (CN) | Multiple | 14 Nov, 2023 | 9.3 MB | |
Data sheet | H1T 060 068 Tandem Axial Piston Pumps Data Sheet | English | Multiple | 21 Dec, 2021 | 824.3 KB | |
Data sheet | H1T 060 068 Tandem Axial Piston Pumps Data Sheet | German | Multiple | 09 Nov, 2023 | 824.9 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }MP1 axial piston pumpsThis medium-power pump is right-sized fit for your application, and flexible enough to fit hundreds of applications in an easily integrated package.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DDC 20/24Another great medium-power pump with direct displacement control and two displacements – 20 and 24cc.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
Â
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Road buildingAdvanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Wheel loadersWork with us on new power solutions and experience wheel loader design in a new uplifted way.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Autonomous solutionsDanfoss Autonomy provides autonomous software, hardware and engineering services for the machines of tomorrow. Improving safety, precision and productivity, while helping OEMs speed up development and get machines to market faster. Accelerate your road to Autonomy.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }PropelWe can partner with you to design and implement hydrostatic drive solutions. That provide operators with machines that are easier to maneuver. We are committed to helping you provide a more profitable investment for your customers.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Work functionsOur total systems approach integrates advanced Danfoss hardware and software to deliver exceptional work function control.
PowerSource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.