• My Apps
    My Apps You will have the option to use My apps once you login.

Reverse displacement axial piston motors

Reverse Displacement Motor

System optimization at its finest

The Danfoss Reverse Displacement Motor (RDM) is a breakthrough in technological innovation and engineering.

The heart of the new technology is an integrated shift valve. When used in a fan drive application, triggers a series of cost-saving and efficiency-boosting advances.

Reduce your system installation costs by as much as 15%, and lower fuel costs by as much as 8% with RDM.

Features and benefits

Elimination of the directional control valve increases machine efficiency

Reducing the need - or even eliminating - the HIC block creates a higher performing system

Save money and assembly time by using fewer components such as hoses and valves saves money and assembly time

Freeing space in the engine compartment allows for innovative design

Eliminating the heat generated by traditional reversing systems keeps your machine running smoothly

Draws less power, so more power can be used for work

Optimize fan drive solutions with the RDM and the new Series 45 Fan Drive Control (FDC). When used with the RDM, FDC maximizes efficiencies and performance in an open circuit reversing fan drive system.

The Danfoss Reverse Displacement Motor is just one of the many product innovations and system solutions created by our continuous improvement and re-engineering efforts.

Engineered for power, space, and performance

Engineered for power, space, and performance

The Danfoss Reverse Displacement Motor (RDM) is a breakthrough in technological innovation and engineering.

Documents

Documents
Type Name Language Valid for Updated Download File type
Promotion material RDM Axial Piston Motor Brochure English Multiple 28 Aug, 2023 20.6 MB .pdf
Promotion material RDM Axial Piston Motor Brochure Chinese (CN) China 28 Aug, 2023 905.5 KB .pdf
Data sheet Reverse Displacement Motor (RDM) Data Sheet German Multiple 14 Nov, 2023 486.0 KB .pdf
Data sheet Reverse Displacement Motor (RDM) Data Sheet English Multiple 21 Jul, 2023 593.6 KB .pdf
User guide Reverse Displacement Motor (RDM) Technical Information Manual English Multiple 10 Mar, 2015 3.0 MB .pdf

Related products

Related applications

Related solutions

PowerSource

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.