Meeting your needs
The DP700 series offer three different display options to meet your application needs for both in- and out-of-cab usage.
As an option the display can be equipped with a projective capacitive touch screen that works through mud, water and with gloves on.
Features and benefits
7” high resolution TFT display
800 x 480 pixels
18 bit color resolution
IP 67 for outdoor use
Optically bonded LCD
Two optional video inputs with both PAL and NTSC support
Keypad with 14 buttons (8 soft-keys and 6 buttons for menu navigation) all with white backlight design for low light and night use
Qt-Based UI development for enhanced design flexibility and faster time to market
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | DP710 Series Displays Data Sheet | English | Multiple | 19 Oct, 2020 | 534.1 KB | |
Data sheet | DP710 Series Displays Data Sheet | Chinese (CN) | China | 06 Jul, 2018 | 638.7 KB | |
Data sheet | DP720 Series Displays Data Sheet | English | Multiple | 19 Oct, 2020 | 534.3 KB | |
Data sheet | DP720 Series Displays Data Sheet | Chinese (CN) | China | 06 Jul, 2018 | 641.2 KB | |
Data sheet | DP730 Series Displays Data Sheet | Chinese (CN) | China | 06 Jul, 2018 | 595.2 KB | |
Data sheet | DP730 Series Displays Data Sheet | Japanese | Japan | 06 Feb, 2019 | 1.1 MB | |
Data sheet | DP730 Series Displays Data Sheet | English | Multiple | 18 Feb, 2021 | 490.9 KB | |
Data sheet | PLUS+1® DP700 Series Displays Data Sheet | English | Multiple | 06 Oct, 2020 | 522.6 KB | |
Data sheet | PLUS+1® DP700 Series Displays Data Sheet | Japanese | Japan | 27 Jul, 2018 | 1.1 MB | |
Data sheet | PLUS+1® DP700 Series Displays Data Sheet | Chinese (CN) | China | 06 Oct, 2015 | 616.1 KB | |
User guide | PLUS+1® DP7XX Series Displays Technical Information | English | United States | 29 Oct, 2020 | 864.2 KB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Foot pedalsOur hydraulic foot pedals provide robust solutions for the control of vehicles in harsh environments.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JoysticksA complete range of modular PLUS+1® Compliant joysticks is available for use with our intelligent mobile control solutions. Endless configuration possibilities and ergonomic designs enable the smooth and comfortable operation of your light or heavy-duty vehicles.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }HMR CAN rotary devicesHMR CAN rotary enables efficient screen navigation and operation of machine functions by intuitive button control - the next level in operator comfort and machine modernization.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Heavy machineryThink about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Offshore oil and gas applicationsUpstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
Powersource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.