Advanced display features with unparalleled sunlight viewability
The Danfoss DM1000 and DM1200 series (10” and 12”) bring modern features and extreme durability to the mobile off-highway cab experience. At the same time adding new and advanced features to the DM display line.
The DM1X00 family of fully configurable displays, features outstanding viewability making information easily accessible. The display’s high brightness, optical bonding and anti-glare screen technologies provide market leading sunlight viewability in the light hours. At the same time the embedded light sensor helps adjust brightness automatically in low light. This is improving the productivity in all hours of the day. The high-resolution display experience is enhanced by IPS LCD technology bringing great color clarity at wide viewing angles.
While delivering an outstanding 800 MHz i.MX6 performance, the DM1X00 series is built to withstand harsh operating environments with its IP66 and IP67 rating. The water-resistant screen, allowing for multi-touch while wearing gloves.
The combination of the PLUS+1® Toolchain and Qt Framework provides a powerful set of tools for building modern, high-performance graphical user interfaces. By leveraging Qt technology, developers can design rich, interactive UIs with improved workflow efficiency. UI elements created in Qt Design Studio can be seamlessly integrated with the PLUS+1 GUIDE development environment, ensuring a smooth transition from UI design to application programming and deployment.
Integrated infotainment features such as the file viewer and media player let the operator view documents and media files. This by using the audio line out to connect to the vehicle speaker system.
Features and benefits
16:9 wide screen ratio (1280 x 800 resolution)
Flat front design and minimal bezel
Advanced camera solutions viewing up to 4 cameras and while displaying up to 2 at the time
Ethernet, USB 2.0 high speed
Options for keypad with either 8 buttons on each side (16 total) or 8 buttons plus navigation panel (16 total)
Multicolor optical signal (2 RGB LEDs)
Integrated ambient light sensor for automatically adjusting brightness to lighting conditions
Easy programming with the PLUS+1® widget library
Qt-Based UI development for enhanced design flexibility and faster time to market
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PLUS+1® DM1x00 Series Displays Data Sheet | Chinese (CN) | Multiple | 24 Nov, 2020 | 1.5 MB | |
User guide | PLUS+1® DM1x00 Series Displays Technical Information | German | Multiple | 21 Jun, 2021 | 5.4 MB | |
User guide | PLUS+1® DM1x00 Series Displays Technical Information | Italian | Multiple | 26 Jul, 2021 | 5.4 MB | |
User guide | PLUS+1® DM1x00 Series Displays Technical Information | French | Multiple | 26 Jul, 2021 | 5.4 MB | |
User guide | PLUS+1® DM1x00 Series Displays Technical Information | English | Multiple | 31 Jul, 2024 | 5.7 MB | |
Operating guide | PLUS+1® Mobile Machine Displays - Classic to Vector-Based Screen Editor User Manual | English | Multiple | 22 Mar, 2019 | 2.8 MB | |
Data sheet | PLUS+1® mobile machine displays DM1x00 series data sheet | English | Multiple | 18 Nov, 2024 | 1.3 MB |
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCD hydraulic dozer joysticksExperience unparalleled performance, controllability, and reliability with the Danfoss Hydraulic Pilot Sectional Valve.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1000 Light Duty JoystickJS1000 is a joystick with a single- and dual-axis configuration and contact hall effect sensing.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JS1-H Heavy Duty JoystickThe JS1-H family of joysticks is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }JoysticksA complete range of modular PLUS+1® Compliant joysticks is available for use with our intelligent mobile control solutions. Endless configuration possibilities and ergonomic designs enable the smooth and comfortable operation of your light or heavy-duty vehicles.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DHRCJ hydraulic joysticksDanfoss hydraulic joysticks offer unparalleled versatility and ergonomic operation. Tailored solutions can be configured to provide the highest comfort and usability for operators.
Related solutions
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Total machine managementOur PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.
Related applications
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }AgricultureFarmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Crane and material handlingCranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
Powersource

Visit PowerSource
Visit PowerSource to view product specifications, literature and helpful tools like product configurators, 2D/3D models, Cross reference, crimp specs and many more.