• My Apps
    My Apps You will have the option to use My apps once you login.

HRU - Heat Recovery Unit

Reduce supermarket heating bill and CO2 footprint with Danfoss heat recovery unit

The Danfoss Heat Recovery Unit helps to eliminate the technical challenges of managing heat recovery. The HRU is an integrated solution managing and buffering the heat from the CO2 refrigeration pack – to be reused for space heating, hot tap water, or even sold to neighbors or district heating grids.

Read case story

Remote controlling and monitoring

The HRU is packed with Danfoss’ automatic controller ECL which offers possibilities for external communication. Further Danfoss offers a web-based solution called Leanheat Monitor , which enables remote controlling, monitoring and alarming functionalities from the substation. Visualization via Leanheat Monitor provides easy access to monitoring and control of your HRU via PC or Smartphone and enables you to unlock your resources to focus on your primary business.

Construction and Installation

The HRU is designed as floor station and it is delivered in one piece, with possibility to be split into 3 parts, which allows the HRU to be transported through narrow corridors. All heat exchangers are produced with Micro Plate technology develop by Danfoss, which significantly increase substation performance and lifetime. Standard unit layout allows to prepare connection piping inside the building before station is delivered. Piping prepared with automatic welding machines ensure highest possible welding quality.

View the 3D model

New CO2 Product Catalogue

Explore Our CO₂ Product Catalogue!

We have collected all our products and solutions for CO2 and equipped each with a unique code number for easy reference, so you can explore our CO2 solutions effortlessly.

Case stories

Climate friendly solution

The HRU is environmentally friendly and it reduce CO2 emissions. Especially supermarkets can accumulate excess heat from cooling systems to heat up shop area. In some areas waste heat via heating networks can be transferred to household. System efficiency ensure short “return of investment” time and allows to save money for heating in longer term.

Prefabrication ensures jobsite efficiency

The HRU is produced based on a 3D model prepared by our design department. All components for example: heat exchangers, control valves, pumps and measuring equipment are virtually connected with piping. Based on 3D-drawings pipes are bent, cut and welded with support of automated machines ensuring supreme quality and short delivery time. Units are designed as modular constructions, which makes transportation and assembly easier. Heating units includes an electrical wired panel, which is functionally tested and ready to use after connecting power supply to the cooling substation on site.

Danfoss substation is a complete product: designed, produced and tested – ready for use. Danfoss has more than 40 years of experience in production of substations, which guarantees great functionality.

Features and benefits

The HRU significantly reduce heating cost (ROI in 1-3 years depending on current heating source)

The prefabricated substations reduce space demand with up to 30% compared to build-on-site solutions

Easy installation and use with remote access via Danfoss free cloud based ECL portal or via other protocols like Modbus

All Danfoss products are manufactured according PED 2014/68/ EU and is compliant to ISO9001/ISO14001/ IATF 16949 automotive

Learning

Want to learn more?

Documents

Documents
Type Name Language Valid for Updated Download File type
Application guide Heat Recovery Unit English Multiple 12 May, 2023 12.4 MB .pdf
Data sheet HRU - Heat Recovery Unit English Multiple 20 Aug, 2018 1.5 MB .pdf
Fact sheet HRU - Heat Recovery Unit English Multiple 24 Aug, 2017 1.3 MB .pdf

Related products