Precise operation and long service life
In the Danfoss range of thermostatic expansion valves you can find the product to match your needs, no matter what refrigeration solution you are looking for. The valves are optimized for a variety of refrigerants and operating ranges with fixed or adjustable superheat settings and many connection options.
Expansion valve
With Danfoss thermostatic expansion valves, you can expect precise operation and long service life of your refrigeration system. The valves control the injection of liquid refrigerant into evaporators and protect the compressor motor against liquid refrigerant.
The thermostatic expansion valve allows you to keep a constant superheat (or refrigerant level) at varying load situations in the refrigeration system to save energy.
Features and benefits
-
Adjustable and non-adjustable superheat setting designs
-
High MOPD and working pressure
-
Compact design
-
Can be supplied with Maximum Operating Pressure (MOP) charge which protects the compressor motor against excessive evaporating pressure during normal operation
In a step towards sustainability, Danfoss has significantly reduced carbon emissions by 74% – compared to 2019 – in the production of thermostatic expansion valves.
Read full case

Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Overview Brochure Thermostatic Expansion Valves | Portuguese | Multiple | 06 Jun, 2018 | 7.1 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Polish | Multiple | 05 Jun, 2018 | 7.2 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Vietnamese | Multiple | 05 Jun, 2018 | 7.0 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | German | Multiple | 06 Jun, 2018 | 7.1 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Swedish | Multiple | 06 Jun, 2018 | 7.2 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Spanish, Castilian | Multiple | 05 Jun, 2018 | 7.0 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Spanish, Castilian | Spain | 23 Feb, 2024 | 7.5 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | English | Multiple | 24 Mar, 2025 | 2.2 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | French | France | 04 Jul, 2025 | 7.4 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Russian | Multiple | 05 Jun, 2018 | 8.4 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Polish | Poland | 28 Jul, 2022 | 6.8 MB | |
| Brochure | Overview Brochure Thermostatic Expansion Valves | Italian | Multiple | 16 Jan, 2024 | 7.2 MB | |
| Brochure | Overview Brochure: Thermostatic Expansion Valves | Chinese | Multiple | 05 Jun, 2018 | 7.2 MB | |
| Data sheet | Thermostatic expansion valve type T 2 and TE 2 | English | Multiple | 19 Mar, 2025 | 1.6 MB | |
| Data sheet | Thermostatic expansion valve Type TD 1 / TDE 1 | English | Multiple | 07 Sep, 2023 | 2.0 MB | |
| Data sheet | Thermostatic expansion valve type TE2 for R744 | English | Multiple | 07 Sep, 2023 | 1.1 MB | |
| Data sheet | Thermostatic expansion valve, type TU and TC | English | Multiple | 07 Mar, 2025 | 7.1 MB | |
| Data sheet | Thermostatic expansion valves Type TE 5 – TE 55 | English | Multiple | 23 Jul, 2024 | 8.1 MB | |
| Data sheet | Thermostatic expansion valves type TGE | English | Multiple | 23 Jul, 2024 | 4.6 MB | |
| Data sheet | Thermostatic Expansion Valves type TR6 | English | Multiple | 02 Jul, 2025 | 5.5 MB |
Software
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Coolselector®2

Highlighted products

TD1 / TDE 1 is a thermostatic expansion valve designed to regulate liquid injection into evaporators with smaller capacities in refrigeration, heat pump and air conditioning systems. The liquid injection depends on the refrigerant superheat at the evaporator outlet, where the bulb must be placed.

TU stainless steel thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants.

TR 6 thermostatic expansion valves have been designed and developed with features especially for use in applications such as residential air conditioning systems, split systems, roof top units, heat pumps, light commercial air conditioning systems and chillers. The hermetic tight design meets environmental demands for today and the future. The TR 6 program is available for R22 and R410A, and models for other refrigerants can be produced to order.

T2 / TE2 thermostatic expansion valves are used for liquid injection into evaporators on both refrigeration and air conditioning systems using fluorinated refrigerants. T2 / TE2 is supplied with an interchangeable orifice assembly for easy stocking and service.

TGE is an innovatively designed series of thermostatic expansion valves for fluorinated refrigerants. TGE has copper connections upgraded to high-pressure applications for hermetically tight soldering, and is available with a wide variety of connection types and sizes.
The TE2 for R744 is the first thermostatic expansion valve for CO2 on the market.
Read more

Support
Learning
Avoid counterfeits
Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.