Reliable high pressure filter driers
The DMLE filter drier is designed for refrigeration systems that require high moisture removal capacity. DMLE filter driers are optimized for HFC, A2L, A3 refrigerants and mineral or benzene oils. The filter driers are hermetic and approved for 50 bar. DMLE filter driers are delivered with flare or copper/copper plated steel connections.
DCLE filter driers are designed for applications requiring high moisture removal capacity as well as acid adsorption capacity. The DCLE and DMLE filter driers have the same wide application range and benefits.
Features and benefits
DMLE & DCLE filter driers
DMLE |
DCLE |
100 % Molecular Sieve core | 80% Molecular Sieve core with 20% activated alumina |
High drying capacity minimizing the risk of acid formation (hydrolysis) | Perfect core blend for systems that operate at high condensing temperatures and require high drying capacity |
Recommended for use with HFC, HCFC, A2L and A3 refrigerants
Housing approved for high MWP of 50 bar (725 psi), specifically used for flammable refrigerants.
RoHS Directive 2011/65/EU including amendment 2015/863/EU applying the exception 6(a).
Available in copper, copper-plated and steel connectors.
A3P3 PED category - no need of CE mark.

Application development centers
Partner up with us to prepare for the future. At our global application development centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.
We are Engineering Tomorrow. Together. Today.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Promotion material | DMLE DCLE filter driers flyer | English | Multiple | 11 Oct, 2022 | 991.2 KB | |
Brochure | Overview Brochure: Filter driers | Danish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | German | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | English | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Swedish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Chinese (CN) | Multiple | 21 Nov, 2018 | 11.8 MB | |
Brochure | Overview Brochure: Filter driers | French | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Polish | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Portuguese | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Russian | Multiple | 28 Jun, 2019 | 11.6 MB | |
Brochure | Overview Brochure: Filter driers | Ukrainian | Ukraine | 27 Apr, 2020 | 11.6 MB | |
Brochure | Overview Brochure: Filter driers | Italian | Multiple | 21 Nov, 2018 | 11.7 MB | |
Brochure | Overview Brochure: Filter driers | Indonesian | Multiple | 06 Jul, 2016 | 2.5 MB | |
Brochure | Overview Brochure: Filter driers | Spanish, Castilian | Multiple | 21 Nov, 2018 | 11.7 MB |
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DMLEThe DMLE filter drier is designed for refrigeration systems that require high moisture removal capacity. DMLE filter driers are optimized for HFC, A2L, A3 refrigerants and mineral or benzene oils.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DCLEDCLE filter driers are designed for applications requiring high moisture removal capacity as well as acid adsorption capacity.
Case stories


Avoid counterfeits

Watch out for counterfeits to protect your image
Fake products give your business as well as our company a bad name. Therefore, we are doing everything we can to fight the counterfeits. Read more about how to make sure that the product you buy is genuine Danfoss quality.