Top performer and connected
For connected installations, OptymaTM Plus standard or multi-refrigerant condensing units offer future-proof efficiency, smart technology, and top-shelf performance.
View the 3D model
Features and benefits
Highly efficient cutting down energy costs as well as reducing carbon emissions
Fast and easy to setup and commission, reducing downtime
Intelligent controller technology speeds start up and reduces risk
Up to two units can be stacked also when using A2L refrigerants
Documents

Technical selection
Access and download the condensing units’ technical documentation: use the filters to refine your selection.
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Thermostatic expansion valvesThermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Solenoid valves for HVAC-RSolenoid valves for A/C and commercial refrigeration for fluorinated refrigerants and CO2 (R744). Solenoid valves and coils are normally supplied separately and then assembled without tools, providing optimum flexibility and product availability.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Optyma™ ControlOptyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Storeview web - Full remote access to your AK-SM800A and AK-SM800Storeview Web (SvW) is a software platform that offers a secure and modern user interface for full web access to the AK-SM800A and other selected legacy front-ends.