Easy installation. Easy service. Long lifespan.
At Danfoss, we understand the need for different options to fit various market demands. Our outdoor condensing units are an optimized combination of efficiency, reliability, easy installation and sound performance for applications such as cold rooms, fermentation rooms, restaurants, hospitals, etc.
Built to reduce installation and maintenance costs, these smart designs and components save valuable time and money while making production even more efficient with the minimum impact on the neighborhood.
Features and benefits
Available for R-134a, R-404a and R-448/9A refrigerants
Comes in sizes 1.5hp to 10hp in low or medium temperatures
Standard footprint and connection points for simplified replacements
Easy to service with multiple isolation valves and flare connections
Related products
-
EVR solenoid valves, direct or servo operatedDanfoss offers a complete range of servo-operated solenoid valves for air conditioning systems. EVR valves can be used in liquid, suction and hot gas lines, and the valves are compatible with fluorinated refrigerants, including high-pressure refrigerants such as R410A (EVRH).
Software

The truth is Cool(selector®2)
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Use Coolselector®2 for the technical data you need to get the job done right.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Danfoss Solutions for Walk-in Coolers and Freezers | English | Multiple | 07 May, 2019 | 3.2 MB | |
Brochure | Flyer - Optyma Slim 2020 | English | Multiple | 09 Nov, 2020 | 1.3 MB | |
User guide | Installation and maintenance condensing unit manual | English | United States | 07 Nov, 2019 | 2.0 MB | |
Brochure | Optyma integral indoor condensing units | English | Multiple | 19 Jun, 2019 | 51.9 MB | |
Data sheet | Optyma Slim condensing unit spare parts cut sheet | English | Multiple | 17 Jul, 2019 | 127.9 KB | |
Catalog | Optyma™ condensing units | English | Multiple | 04 Oct, 2020 | 3.2 MB | |
Catalog | Quick Select Guide 2020 | English | Multiple | 07 Apr, 2020 | 11.7 MB |