We support your special needs
Danfoss offers a wide range of efficient fan drive systems. Below are the benefits and critical considerations you need to take into account as you determine the right system for your specific needs.
Benefits
-
Increased efficiency due to variable flow
-
Low mass and small dimensions of gear motor
-
Fan speed independent of engine speed
-
Fails to full fan speed
Critical considerations
-
No ZERO speed capability
-
Back pressure required for axial piston motors
-
Larger reservoir capacity for high flows depending on duty cycle
Related products

We offer axial piston motors for open and closed-circuit systems, ranging from 20cc up to 250cc, with fixed, 2-position, and continuously variable displacement controls, including the zero-degree option.

We engineer, manufacture and supply gear motors of superior quality. We work closely with our customers around the world, combining long-standing tradition and relentless innovation, to deliver optimal gear products and solutions.

Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
Related solutions

Danfoss offers a wide range of efficient fan drive systems. Explore more about the benefits and the critical considerations you need to consider as you determine the right system for your specific needs.

Danfoss offers a groundbreaking fan drive technologies, such as the closed circuit pump w/ piston motor (reversible).

Danfoss continues to lead the industry with groundbreaking fan drive technologies like our reverse displacement motor (RDM).

Danfoss offers a groundbreaking fan drive technologies, such as the variable displacement open circuit pump w/ gear motor (reversing HIC).

Danfoss offers a wide range of efficient fan drive systems based on your unique cooling needs. we can work with you to design a number of different open circuit and closed circuit fan drive systems. Helping to solve your challenges.