Efficient performance
Danfoss continues to lead the industry with groundbreaking fan drive technologies like our reverse displacement motor (RDM). By occasionally changing the airflow direction, accumulations of debris can be dislodged from the vehicle’s radiator. This helps to ensure efficient cooling system performance.
When used in radiator cooling fan applications, the Danfoss RDM uniquely incorporates the external shift valve within the motor itself. This is eliminating the directional control valve, and either simplifying or completely eliminating the HIC block. With fewer components in the hydraulic circuit, the RDM frees up space in the engine compartment. This creates additional opportunities for innovation.
Design advantages like this help combat the challenges brought on by today’s harder-working, hotter-running Tier 4-compliant engines. Places where emission control equipment takes up more under-hood space than ever before. Building on our proven efficiency and reliability, the compact Danfoss RDM motor is technology that’s helping Danfoss engineer tomorrow.
Danfoss offers a wide range of efficient fan drive systems. Below are the benefits and critical considerations. You need to take these into account as you determine the right system for your specific needs.
Benefits
-
Increased efficiency due to variable flow and piston motor technology
-
Fan speed independent of engine speed
-
Fails to full fan speed
-
Motor speed sensors available
-
Higher motor pressure, power and life ratings
-
Less engine power consumption
Critical considerations
-
Back pressure required for axial piston motors
-
No ZERO speed capability
-
Larger reservoir capacity required for high flows
-
Motor thrust load capability must be calculated

Engineered for power, space, and performance
The Danfoss Reverse Displacement Motor (RDM) is a breakthrough in technological innovation and engineering.
Related products

We offer axial piston motors for open and closed-circuit systems, ranging from 20cc up to 250cc, with fixed, 2-position, and continuously variable displacement controls, including the zero-degree option.

We engineer, manufacture and supply gear motors of superior quality. We work closely with our customers around the world, combining long-standing tradition and relentless innovation, to deliver optimal gear products and solutions.

Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
Related solutions

Danfoss offers a wide range of efficient fan drive systems. Explore more about the benefits and the critical considerations you need to consider as you determine the right system for your specific needs.

Danfoss offers a groundbreaking fan drive technologies, such as the closed circuit pump w/ piston motor (reversible).

Danfoss offers a wide range of efficient fan drive systems.

Danfoss offers a groundbreaking fan drive technologies, such as the variable displacement open circuit pump w/ gear motor (reversing HIC).

Danfoss offers a wide range of efficient fan drive systems based on your unique cooling needs. we can work with you to design a number of different open circuit and closed circuit fan drive systems. Helping to solve your challenges.