Meeting your demands
Danfoss offers a wide range of efficient fan drive systems. Below are the benefits and critical considerations you need to take into account as you determine the right system for your specific needs.
Benefits
-
Increased efficiency due to variable flow piston pump
-
Fan speed independent of engine speed
-
Reversibility inherent to the system with no additional plumbing
-
Has inherent zero-speed capability
-
Minimal reservoir requirements
-
Well known, closed-circuit technology for high-power applications
-
Negligible risk of motor cavitation
-
Higher pump pressure, power and life ratings
Critical considerations
-
Loop flushing required
-
Charge flow required
-
Higher pump cost
-
Fan fails to minimum speed
-
Over-pressure protection required
Related products

We offer axial piston motors for open and closed-circuit systems, ranging from 20cc up to 250cc, with fixed, 2-position, and continuously variable displacement controls, including the zero-degree option.

We engineer, manufacture and supply gear motors of superior quality. We work closely with our customers around the world, combining long-standing tradition and relentless innovation, to deliver optimal gear products and solutions.

Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
Related solutions

Danfoss offers a groundbreaking fan drive technologies, such as the closed circuit pump w/ piston motor (reversible).

Danfoss continues to lead the industry with groundbreaking fan drive technologies like our reverse displacement motor (RDM).

Danfoss offers a wide range of efficient fan drive systems.

Danfoss offers a groundbreaking fan drive technologies, such as the variable displacement open circuit pump w/ gear motor (reversing HIC).

Danfoss offers a wide range of efficient fan drive systems based on your unique cooling needs. we can work with you to design a number of different open circuit and closed circuit fan drive systems. Helping to solve your challenges.