Increased operator productivity
Today’s off-highway engines work hard to meet output needs. With more stringent emissions regulations, meeting these needs becomes increasingly challenging. As engine compartments become smaller and more emission components are required, an intelligent thermal management solution is a must. Danfoss is here to help.
With our complete fan drive solutions, Danfoss can help you maximize available engine power, decrease fuel costs and increase operator productivity.
We do this by helping you create the most efficient fan drive system for your machines. New engines are bigger and running hotter so there’s a greater need for cooling. This is not only due to increased heat rejection, but also to control the temperatures in the engine. This is to meet both the emissions limits and fuel consumption requirements. On top of that, designers are facing lower engine efficiency.
Based on your unique cooling needs, Danfoss can work with you. Helping to design several different open-circuit and closed-circuit fan drive systems solving these challenges. All Danfoss configurations also involve the use of PLUS+1® microcontrollers for precise and efficient control.

Thermal management
Danfoss is ready to work with you to implement a hydraulic fan-drive cooling system solution for your machines. By using innovative technology like our new Reverse Displacement Motor with integrated shift valve.

Engineered for power, space, and performance
The Danfoss Reverse Displacement Motor (RDM) is a breakthrough in technological innovation and engineering.
Related products

We offer axial piston motors for open and closed-circuit systems, ranging from 20cc up to 250cc, with fixed, 2-position, and continuously variable displacement controls, including the zero-degree option.

We engineer, manufacture and supply gear motors of superior quality. We work closely with our customers around the world, combining long-standing tradition and relentless innovation, to deliver optimal gear products and solutions.

Our GearMe gear motors are the ideal choice for a wide range of applications - from small to medium and large off-highway vehicles. Ultracompact fan drives are also available. They are ideal when both compactness and high efficiency are required.

Specifically designed for demanding mobile equipment applications where maximum performance is required at peak power levels and operating temperatures, our cast iron gear motors including fan drives ensure great productivity and excellent fuel efficiency, along with reduced vehicle emissions.
Related applications
Related solutions

Danfoss offers a wide range of efficient fan drive systems. Explore more about the benefits and the critical considerations you need to consider as you determine the right system for your specific needs.

Danfoss offers a groundbreaking fan drive technologies, such as the closed circuit pump w/ piston motor (reversible).

Danfoss continues to lead the industry with groundbreaking fan drive technologies like our reverse displacement motor (RDM).

Danfoss offers a wide range of efficient fan drive systems.

Danfoss offers a groundbreaking fan drive technologies, such as the variable displacement open circuit pump w/ gear motor (reversing HIC).

Danfoss offers a wide range of efficient fan drive systems based on your unique cooling needs. we can work with you to design a number of different open circuit and closed circuit fan drive systems. Helping to solve your challenges.
Contact us
For further information, please contact us.