Manage the hydraulic power
The world is pressuring manufacturers to do more with less — to maximize productivity while utilizing fewer resources. Danfoss is doing its part by engineering more intelligent ways to manage the power of hydraulic components and diesel engines. Case in point: Danfoss Best Point Control (BPC) software.
This unique solution works by constantly adjusting operating parameters of key drivetrain components. It is including the diesel engine, hydrostatic transmission, hydraulic pumps and motors to maintain optimal efficiency points. This ensures smarter, more-efficient operation.
In our BPC system, when the drive pedal is depressed, the software instantly adjusts the engine speed and hydrostatic transmission. This is to deliver the required increase in vehicle speed with optimal efficiency. If the vehicle is operating, the system continuously manages the power of the engine and transmission to maintain that efficiency. This automatic power management system also improves the operator experience through less engine noise, fewer emissions, less lurching or jerking. As well as, better speed control during hill descents.
Under test conditions at a Danfoss Application Development Center, we achieved 40% better fuel efficiency when using the BPC system. In the field, customers have reported up to 25% better efficiency. BPC intelligently manages drivetrain power to reduce fuel consumption, smoothly deliver power and increase safety. This whether a machine is climbing steep grades or descending them, is under heavy loads or engaged in precision operations.

Best point control
Watch BPC in action at the Danfoss Application Development Center in Nordborg, Denmark.
Related products

Danfoss’ powerful and popular H1B Bent-Axis Variable Closed-Circuit Motor is available in multiple displacements: 60, 80, 110, 160, 210, and 250cc. Available with electric proportional control or electric two-position control, it can also be used in open-circuit applications with the available counterbalance valve.

Danfoss H1F fixed displacement, bent-axis hydraulic motors can be used in open- and closed-circuit applications. With proven H1 technology and up to 95% efficiency, H1F also features a short length and 32-degree angle.

MP1 motor is our next generation of fixed displacement axial piston motors. MP1 motors deliver best-in-class package size and efficiency, installation versatility, and provide great solutions for propel, work function, and Fan Drive system for your mobile applications.
Related solutions

Automotive control technologies help increase machine controllability, regardless of operator skill level.

Heavier vehicles. Smaller engines. Stricter stopping-distance regulations. They’re all challenges to heavy-equipment braking systems — and they’re all challenges that can be overcome with Danfoss solutions.

Today’s machines get more done, more efficiently, thanks to advances in transmissions, pumps and motors. Danfoss is leading the way in perfecting the dual-path solutions that bring them all together. Delivering precision equipment control, less operator fatigue and greater productivity.

The Danfoss Propel Application Library (PAL) is a collection of function blocks for propel applications.
Case stories

Danfoss Power Solutions is supplying its Editron eDrive to VTS Track Solutions to propel the company’s new Fero Tracked Carriers. The ETP-10 and ETP-20 are remote-controlled battery-electric carriers designed for effortless material transport in construction, forestry, landscaping, workshops, and other applications. The low-voltage eDrive was the perfect match, offering high efficiency and reliability as well as precise control.

World’s first fully electric large foundation rig with Danfoss Editron components.

Learn how the Danfoss Series 45 ETL pump eliminated stalling, reduced costs, and delivered efficiency improvements for a truck-mounted crane produced by Türkiye-based OEM MPG.

Junttan, a Finnish hydraulic piling equipment manufacturer, built the world’s first fully-electric pile driving rig in order to offer a sustainable option to their customers.

A new generation of electric skid steer loaders is bringing smarter functionality to this important market segment, enhancing operator ease of use and productivity. Helping to facilitate this transition are intelligent electronic controls and software from Danfoss Power Solutions.

Danfoss Editron and Spierings Mobile Cranes work together to develop mobile cranes and lifts that generate zero emissions. As of 2020, all the machines manufactured by Spierings have electric functionality. This use case explores the partnership.