Safe, reliable and competitive offshore vessel solutions
Increasingly more sophisticated and competitive offshore vessels serve offshore industries such as wind energy, oil and gas production, seismic exploration, and fishery. From cable and pipe layers to oil rigs, jack-up rigs, offshore platform supply vessels and subsea vehicles, offshore vessels are equipped with complex systems where all functionalities are integrated via an AC and/or DC bus. Therefore, when optimizing performance and efficiency, it is not enough to consider individual components only. We help you to assess the total impact and make informed choices on that basis.
In every corner of the ship, from the engine room to the ventilation system, from the cargo deck to the accommodation quarters, we consider the big picture. Then we can give concrete advice on the specific motor controls to optimize performance of the propulsion thruster, pump, winch, compressor or fan. No matter what the application, Danfoss can help you improve efficiency, safety and reliability for offshore vessels.
Clean cost-effective propulsion
The marine and offshore industry is always looking for ways to reduce consumption of diesel oil and minimize emissions. A move from diesel and diesel-electric propulsion towards using cleaner fuels like liquefied natural gas (LNG) is already in place. The future will be a move towards the operation of fully electric vessels. In the meantime, shipyard and vessel owners are investing more and more in marine hybrid systems to increase flexibility in design and installation, optimize operational performance and minimize environmental impact. Currently, all vessel types from small shuttles to huge flight carriers can utilize hybridization technology for a more efficient and cleaner performance. Danfoss offers solutions which improve performance and reduce cost for all forms of vessel propulsion, traditional and new.
Improve performance with hybrid battery energy storage
Offshore vessels run increasingly on hybrid power. A typical example is a fully electric powered propulsion using electric azimuth thrusters and tunnel thrusters. The power is generated by variable speed gen-sets. This topology is often used for both ferries and offshore vessels. The additional hybrid energy storage system offers peak shaving and facilitates smaller and more efficient gen-sets. This type of hybridization technology is well-suited to LNG powered vessels.
Learn more about Danfoss hybridization solutions
Electrification
Integrated electric propulsion for new and converted marine vessels. We work with vessel owners, operators and shipyards to deliver custom hybrid and electric powertrain systems around the world. In a revolutionary approach for smaller vessels, we offer a DC-grid hybrid propulsion solution that is highly flexible and easy to manage. Danfoss systems are capable of meeting impressive weight, size and fuel consumption targets, allowing marine owners and operators to benefit from lower costs and longer lifetimes without compromising on customer experience.
Learn more about Danfoss electrification solutions
Read on to discover how Danfoss helps you in a wide range of offshore applications.
Brochures
Videos

Train at our Marine Competence Center
Located in Holmestrand, Norway, our Marine Competence Center provides the best possible solutions for our customers and partners. We also offer training in marine with our extensive application knowledge from the industry.
Learn more about trainings
On deck
Thrusters and propulsion

For more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.

Intelligent VFDs and power converters give you efficiency, cyber security, and development speed for marine applications. Danfoss simulation tools reduce cost and risk in product service life.
Power generation

Draw upon expertise from Danfoss to optimize energy storage solutions using drives for power conversion both on board vessels, and in shore power supply for quieter and cleaner harbors.
Coming soon...
Coming soon...
Auxiliary system

Danfoss offers a full package of pressure and temperature controls for compressed air systems, ensuring all time available air for safe journeys on the vessel.

For reliable operation, reduced emissions, and long life of marine pumps and separators, draw upon engineering knowhow from Danfoss.
Accommodation
Coastal base

Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

To optimize crane performance, Danfoss offers flexible control strategies combined with energy efficiency, operating within stringent safety requirements.

Draw upon expertise from Danfoss to optimize energy storage solutions using drives for power conversion both on board vessels, and in shore power supply for quieter and cleaner harbors.

By running winches and cranes on an electric motor you can achieve energy savings, low noise operation and no risk of hydraulic oil overheating or leaks.

Achieve maximum uptime even during grid disturbances. Flexible targeted battery-based industrial DC backup solutions direct power supply to the most critical loads.
These solutions support a combination of different energy storages to ensure a stable power supply when the national grid is unreliable, and ensure continuous running or controlled ramp down when required.