Instantaneous water heaters provide hot water instantaneously and only as it is needed. When you turn on a hot water tap in your home, cold water travels through a pipe into a heat exchanger in the unit.
The cold water is heated in the heat exchanger via district heating water or another waterborne heat source. As a result, the water heaters deliver a constant supply of instant hot water.
The biggest advantage of a water heater with heat exchanger is: It never goes empty! Danfoss instantaneous water heaters can supply from one up to four households with domestic hot water and are very suitable for one-family houses.
Installation and maintenance
Proper installation and maintenance of your water heater can optimize its energy efficiency. Proper installation depends on many factors. Therefore, it is best to have a qualified plumbing and heating contractor install your water heater for you.
It is necessary to check and maintain the water heater on a regular basis in order to keep it in good operating condition. The frequency of the maintenance and service inspections should be according to system manufacturer specifications and local legislation. Most instantaneous and tankless hot water heaters have a life expectancy of more than 20 years. They also have easily replaceable parts that extend their life by many more years.
Periodic water heater maintenance can significantly extend your water heater's life and minimize loss of efficiency. Read the instructions that come with the water heater for our specific maintenance recommendations.
Features and benefits
Easy to install, requires little space and is simple to operate.Â
Low operational temperatures.
Provides very clean water since there is no stagnant water in heat exchangers where slime and bacteria can grow.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }ThermoDual® TD-FLSFind more technical information about ThermoDualŸ TD-FLS combi instantaneous domestic hot water heater.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Specifying the right district heating substation makes commercial sense | Slovak | Slovakia | 21 Jul, 2015 | 2.4 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Croatian | Croatia | 06 Aug, 2015 | 2.5 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Romanian, Moldavian, Moldovan | Romania | 29 Aug, 2015 | 2.3 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | English | Multiple | 05 Mar, 2015 | 2.4 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | German | Multiple | 16 Mar, 2020 | 3.1 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Slovenian | Slovenia | 21 Jul, 2015 | 5.2 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Ukrainian | Ukraine | 18 Sep, 2015 | 2.2 MB | |
Brochure | Specifying the right district heating substation makes commercial sense | Bulgarian | Bulgaria | 31 Jul, 2015 | 11.3 MB |
Case stories
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Roll-out in 50,000 housing units: enercity AG optimizes district heating supply with Leanheat® BuildingThe AI-powered software LeanheatÂź Building helped Hanoverâs district heating utility systematically integrate the buildings side of the network and achieve a 5-10% reduction in energy consumption and a 20% reduction in peak loads.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Successful transition from oil boilers to a local heating network in EurasburgIn the Wittelsbacher Land near Augsburg the local network in Eurasburg supplies heat to 80 buildings using a wood chip heating system. Danfossâ substations ensure efficient heating in all building types, and its modern SCADA solution enables remote system monitoring and management.Â
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }DrivePro® Lifecycle Services secure maximum uptime for Rothes CoRDeSCOTLAND: The Rothes CoRDe plant, a biomass-fired combined heat and power (CHP) plant, ensured maximum uptime thanks to several DriveProÂź Lifecycle Services.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Willhem AB and Danfoss AB takes the energy optimization in residential properties to the next levelGOTHENBURG, SWEDEN & HELSINKI, FINLAND â This heating season, European energy prices are expected to rise to record levels. One of the largest Swedish professional building owners, Willhem AB, has taken a proactive approach to cutting costs and reducing greenhouse gas emissions. Willhem has signed an agreement with Danfoss to implement the Leanheat Building software starting with 6,500 apartments.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Pipe tracing in 600 Suzhou apartments ChinaSuzhou city was founded in 500 BC. is nowadays a major city located in the south-eastern Jiangsu Province of East China, about 100 km (62 mi) northwest of Shanghai. It is a big economic center and local point of trade and commerce, and the second largest city in the province, after its capital Nanjing.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Leanheat solution lowers the energy consumption for Malmegårds FastigheterMalmegĂ„rds Fastighets AB has since the autumn of 2019 implemented a modern and innovative control system, which regulates the heat supply to the building by indoor temperature instead of traditionally controlling by outdoor temperature. By developing the existing control system, the energy optimization service Leanheat has helped MalmegĂ„rds to minimize the peak demand, lower the energy consumption and improved the indoor climate for the residents.

Unlock the grid to its full potential
We can help utilities to optimize their supply of district heating to cities with a positive impact on decarbonization and reduced energy consumption. It's time to unlock the grid's full potential for ultimate cost-effectiveness, energy-efficiency and a resilient path to a greener future.