Pressure transmitters made from expert know-how
The extent of automation in both mobile and stationary applications is increasing dramatically. As the efficient management of machines and systems becomes more and more dependent on integral electronic controls, there will be an increasing demand for sensors and transmitters.
Danfoss has decades of experience in this development and has managed to follow the market needs both in relation to technologies and functions.
Today the Danfoss product program covers a broad selection of transmitter types which all combine the state of the art technologies with intelligent choice of material. This secures that we are able to tailor our range to almost any measuring task – at any budget.
Â
Features and benefits
High EMC performance without impact on accuracy
High level of vibration and chock stability
Long term stability
High level of over-pressure stability
High IP degree
Wide choice of pressure connections, electrical connections, pressure ranges, output signal
Available with marine approvals
Meet the DST P10B #CANopen pressure transmitter featuring an embedded communication module.
This means you can access new sensor data and optimize application performance.
Pressure transmitters designed for your industrial applications
See the wide range of Danfoss pressure transmitters in this overview
White paper: Innovative pressure transmitter signal conditioning with Danfoss QDC™ excitation
Our new white paper addressing how digitalization and Industry 4.0 impact industrial sensors—unpacks why and how our engineers developed the new Quasi-DC (QDC™) conditioning circuit.
Proven to improve both short- and long-term stability, signal-to-noise ratio, and EMC immunity, QDCâ„¢ signal conditioning enables us to develop extremely stable, reliable, and high-quality pressure transmitters.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Transmitter overview for wholesaler | Spanish, Castilian | Spain | 23 Feb, 2023 | 1.8 MB | |
Brochure | Transmitter overview for wholesaler | Polish | Poland | 23 Feb, 2023 | 1.8 MB | |
Brochure | Transmitter overview for wholesaler | Korean | South Korea | 23 Feb, 2023 | 1.9 MB | |
Brochure | Transmitter overview for wholesaler | Danish | Denmark | 23 Feb, 2023 | 1.8 MB | |
Brochure | Transmitter overview for wholesaler | Italian | Italy | 23 Feb, 2023 | 1.8 MB | |
Brochure | Transmitter overview for wholesaler | German | Germany | 23 Feb, 2023 | 1.8 MB | |
Brochure | Transmitter overview for wholesaler | English | Multiple | 23 Feb, 2023 | 1.7 MB | |
Brochure | Transmitter overview for wholesaler | English | United States | 23 Feb, 2023 | 1.6 MB | |
Brochure | Transmitter overview for wholesaler | French | France | 23 Feb, 2023 | 1.8 MB | |
Brochure | Transmitter overview for wholesaler | Chinese (CN) | China | 23 Feb, 2023 | 2.1 MB | |
Brochure | Transmitter overview for wholesaler | Portuguese | Brazil | 23 Feb, 2023 | 1.8 MB | |
Brochure | Transmitter overview for wholesaler | Ukrainian | Ukraine | 14 Sep, 2023 | 1.8 MB |
Highlighted products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 9200 milibar pressure transmitter for general purpose applications
MBS 9200 is designed for use in general purpose applications where low pressure are measured in the milibar range.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P300 Smart Sensor pressure transmitter for Water pumps and Air compressor industrial applications
The DST P300 pressure transmitter is a flexible smart sensor for harsh water, air, and industrial applications. Discover reliable, scalable performance now. It comes with a wide range of pressure ports and connections.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P600 and DST P650, Smart Sensor pressure transmitter for mobile hydraulic
The compact OEM pressure transmitter program is designed for use in severe hydraulic applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P40I titanium pressure transmitter for use in corrosive environments and with aggressive media
For use in corrosive environments and with aggressive media, Danfoss offers the robust DST P40I pressure transmitter made of Titanium and with ceramic pressure sensing element. DST P40I is optimized for use in applications such as desalination systems, seawater cooling, and chemical processing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P140, Smart Sensor pressure transmitter for water pumps and air compressor applications
The DST P140 pressure transmitter is dedicated for use in water pump and air compressor applications. It is designed to provide unrivaled reliability, durability, performance, and not least, digital possibilities.
DST P140, Smart sensor pressure transmitter for water and air applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P30M Smart Sensor pressure transmitter for marine applications
The DST P30M is a robust pressure transmitter for marine applications, reinforced with Danfoss Smart Sensorâ„¢ technology. Explore the intelligent solution now.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 3300, pressure transmitter for high temperature marine applications
The compact high temperature pressure transmitter is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 3300, general purpose pressure transmitter for marine applications
MBS 3300 is designed for use in almost all marine applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme comes the relevant marine approvals. -
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 9300, milibar pressure transmitter for marine applications
MBS 9300 is designed for use in marine applications where low pressure are measured in the milibar range.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 9300, low pressure transmitter for marine applications
The compact design of the low pressure transmitter, type MBS 9300 is designed for use in marine applications e.g. crankcase and turbocharger filter monitoring and enables you to bring down the operational costs. The robust design has excellent vibration stability and a high degree of EMC/EMI protection.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P40M titanium corrosion-resistant pressure transmitter for marine applications
The DST P40M is a market-leading pressure transmitter with all the required marine approvals, designed to withstand harsh, corrosive marine environments such as ballast water treatment, desalination systems, seawater cooling, exhaust gas treatment, and wastewater processing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1600, pressure transmitter for wind power applications
The MBS 1600 pressure transmitters are built tough to withstand the harsh environments that wind power applications face. The dedicated range of pressure transmitters comes with all the needed electrical and pressure connections for easy integration into the nacelle.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }MBS 1600, pressure transmitters for plastic processing
MBS 1600/1650 pressure transmitter is tailored to the specific requirements of the plastics industry. MBS 1600 is a high-quality and EMC-immune pressure transmitter.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }DST P100 smart sensor pressure transmitter for Industrial engine and mobile hydraulic applications
The DST P100 pressure transmitter is designed to provide unrivaled reliability, durability, performance, and not least, digital possibilities in the industrial engine and mobile hydraulic markets.
Learning
Learn more about our pressure transmitters
Learn more about pressure transmitter technology and get familiar with our pressure transmitter program in the Danfoss Learning e-Lessons.