Pressure transmitters for industrial hydraulics

Reliable pressure monitoring in industrial hydraulics

If you are looking for versatile and high-performance monitoring and control components for industrial hydraulics you will find what you are looking for in the Danfoss product portfolio. Our product program is tailored to different industrial applications and offers a wide range of components for pressure and temperature control.

The robust and thoroughly proven pressure transmitters guarantee safe, reliable and energy efficient performance across applications.

Product range

  • MBS 1200 series - Danfoss
    MBS 1200 series, OEM pressure transmitters for industrial applications

    The compact OEM pressure transmitter MBS 1200 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.

  • MBS 1350 Danfoss
    MBS 1350, OEM dual output transmitter for heavy-duty applications

    The compact OEM pressure transmitter MBS 1350 is designed for use in industrial applications, where a combination of pressure signal and pressure switch or temperature signal is requested.

  • MBS 1600 - Danfoss
    MBS 1600, pressure transmitters for plastic processing

    MBS 1600/1650 pressure transmitter is tailored to the specific requirements of the plastics industry. MBS 1600 is a high-quality and EMC-immune pressure transmitter.

  • MBS 2050 - Compact pressure transmitters - Danfoss
    MBS 2050, compact pressure transmitter with ratiometric output and pulse snubber

    The compact heavy duty pressure transmitter MBS 2050 is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.

  • MBS 3000 series - Danfoss
    MBS 3000 series, compact pressure transmitters

    The compact pressure transmitter MBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
    The flexible pressure transmitter programme covers all standard output signals.

Documents

Type Name Language Valid for Updated Download File type
Brochure Industrial Hydraulic Brochure English Multiple 02 May, 2019 744.4 KB .pdf