Pressure transmitters for air compressors

Reliable pressure monitoring for air compressors

From very small units for medical use to very large industrial compressors operating in the kilowatt power band, the air compressor industry covers a huge range of equipment. Equally varied are the fundamental compressor technologies used. Danfoss Industrial Automation supports everything from small, self-contained units operated at the site of use to large, centralized air compressor units mounted on trucks.

Our range of pressure transmitters offers reliable and accurate pressure measurement for air compressors at all times.

Product range

  • MBS 1900 - Danfoss
    MBS 1900, pressure transmitter for air and water applications

    The pressure transmitter MBS 1900 is designed for use in air and water applications like booster pumps and air compressors. The flexible pressure transmitter programme covers different output signals, absolute and gauge (relative) versions, measuring ranges from 0-4 bar to 0-25 bar and a wide range of pressure and electrical connections. Enclosure material is stainless steel AISI 316L.

  • MBS 2250 Danfoss
    MBS 2250, high temperature pressure transmitter for heavy-duty applications

    The compact heavy duty pressure transmitter. MBS 2250 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.

  • MBS 3000 series - Danfoss
    MBS 3000 series, compact pressure transmitters

    The compact pressure transmitter MBS 3000 is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
    The flexible pressure transmitter programme covers all standard output signals.

  • MBS 3200 series Danfoss
    MBS 3200 series, pressure transmitters for heavy duty applications

    The compact high temperature pressure transmitters MBS 3200 and MBS 3250 are designed for use in almost all industrial applications, offering a reliable pressure measurement, even under harsh environmental conditions.