• My Apps
    My Apps You will have the option to use My apps once you login.

Hygienic gasketed plate heat exchangers

Our hygienic gasketed plate heat exchangers are engineered to meet the most stringent hygienic requirements and provide superior processing. Our solutions utilize FDA-compliant materials to ensure the best quality of your end-product.

Our hygienic gasketed plate heat exchangers are well-suited for a variety of applications in the food and beverage industry. Whether it’s pasteurization in dairy processing, cooling in beverage production, or heating in brewery operations, Danfoss' hygienic frames provide the flexibility and efficiency needed to optimize your processes. From egg pasteurization to fruit juice production, we ensure hygienic standards are met while delivering exceptional performance across all applications

Why choose Danfoss hygienic gasketed plate heat exchangers

At Danfoss, we prioritize your product’s quality by tailoring each heat exchanger to your specific needs. Our advanced plate technology guarantees gentle media treatment, precise flow control, and optimal temperature profiles, ensuring the perfect conditions for your application.

Features and benefits

Hygienic frame design: Built to meet the latest industry standards, our frames comply with FDA material standards, ensuring safe and hygienic processing.

Superior plate technology: Achieve the highest product quality with gentle media treatment, precise flow control, and perfect temperature profiles.

Effortless maintenance: Choose between cladded or solid stainless steel frames designed for easy access, allowing quick inspection, maintenance, or cleaning, including cleaning in place (CIP).

Energy efficiency: Our regenerative pasteurizers can recycle up to 95% of energy, offering substantial savings on power consumption.

Common applications

Our hygienic gasketed plate heat exchangers are versatile and ideal for a wide range of applications, including:

  • Beverages: Carbonated soft drinks, sports drinks pasteurization, ice tea pasteurization.
  • Brewery: Wort heater/cooler, condensate cooler, yeast cooler, beer cooler, pasteurization.
  • Egg processing: Egg pasteurization, heating/cooling.
  • Dairy: Raw milk cooling, milk pasteurization, yogurt cooling, ice mix pasteurization and cooling, cream pasteurization, cream/buttermilk cooling, cheese milk pasteurization, whey pasteurization.
  • Fruit juice production: Juice pasteurization, juice concentrate cooling, water heating.

Technical specifications

  • Working pressure: 10 - 25 bar
  • Working temperature: -10 - 150 C°
  • Connection sizes: DN25 - DN125
  • Connections: DIN11853-1,  DIN11864-2, DIN11851, ISO2852 Clamp
  • Certification: PED, ASME U, CRN
  • Construction: Designed according to 3A

Experience unparalleled quality and efficiency with Danfoss’s hygienic gasketed plate heat exchangers—your trusted partner in hygienic applications.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure A world of heat exchangers Romanian, Moldavian, Moldovan Romania 10 Oct, 2024 9.7 MB .pdf
Brochure A world of heat exchangers Bulgarian Bulgaria 04 Oct, 2024 5.3 MB .pdf
Brochure A world of heat exchangers English Multiple 15 Sep, 2025 4.7 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Polish Multiple 05 Jun, 2025 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers French Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Swedish Multiple 17 Nov, 2025 9.6 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Hungarian Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Chinese Multiple 05 Jun, 2025 9.6 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Russian Multiple 17 May, 2024 16.5 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Italian Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers German Multiple 05 Jun, 2025 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Danish Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers English Multiple 02 Jun, 2025 9.6 MB .pdf
Brochure Gasketed plate heat exchangers - Next-generation heat transfer solutions English Multiple 15 Sep, 2025 5.6 MB .pdf
Brochure Hygienic gasketed plate heat exchangers for the food and beverage industry English Multiple 15 Sep, 2025 5.1 MB .pdf
Brochure SONDEX® Free Flow sugar brochure English Multiple 27 Nov, 2024 7.2 MB .pdf
Brochure SONDEX® Traditional Plate Heat Exchangers English Multiple 12 Feb, 2024 9.4 MB .pdf
Brochure Брошура_Вдосконалені рішення теплообміну Ukrainian Ukraine 01 Oct, 2025 3.8 MB .pdf

Related products

Service

Gasketed plate heat exchanger service

Our service team offers repairs, trouble shooting, upgrades, and on-site cleaning and maintenance of your plate heat exchanger solution. We always utilize genuine spare parts both for SONDEX® heat exchangers and our selection of other heat exchanger brands.