• My Apps
    My Apps You will have the option to use My apps once you login.

Free Flow plates

What does that mean for you?

The deep and wide channels provide ample room for hard-to-handle media to flow effortlessly, ensuring gentle treatment of the output product and leading to sustainable quality improvements.

Since there is only line contact between the plates, even long and sticky particles will not get stuck and clog the heat exchanger.

The Free Flow plates are also well-suited for media that tend to cause fouling, and are designed with the fouling factor in mind. The channels allow for efficient heat transfer and an ideal flow regardless of the accumulated fouling. Because of this, cleaning can be postponed and you achieve longer operational uptime.

This enables a sugar producer, for example, to operate at full capacity throughout an entire campaign without losing valuable production time and product output.

Features and benefits

Ensures an unimpeded flow due to the deep channels and limited contact points between the plates. The large plate gap is designed to handle media that cause fouling and clog regular heat exchangers.

Extended operation time, with no cleaning needed, regardless of the media’s viscosity, fouling tendency, and particle contents.

Asymmetric patterns are available for applications with big flow rate differences. Taking the flow rate differences into account eliminates problems with air pockets, media maldistribution and low turbulence.

High thermal efficiency

SONDEX® Free Flow

SONDEX® Free Flow plates feature deep and wide channels that provide enough room for media that contain fibers and particles, or high-viscosity media. The channels allow for efficient heat transfer and an ideal flow.

Discover how the SONDEX® gasketed plate heat exchanger operates.

From design and construction to working principles, we take you through the key features behind these high-efficiency heat transfer solutions.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure A world of heat exchangers Bulgarian Bulgaria 04 Oct, 2024 5.3 MB .pdf
Brochure A world of heat exchangers English Multiple 15 Sep, 2025 4.7 MB .pdf
Brochure A world of heat exchangers Romanian, Moldavian, Moldovan Romania 10 Oct, 2024 9.7 MB .pdf
Brochure A world of heat exchangers English Multiple 18 Nov, 2024 7.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Polish Multiple 05 Jun, 2025 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Chinese (CN) Multiple 05 Jun, 2025 9.6 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Hungarian Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers German Multiple 05 Jun, 2025 9.2 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Danish (DK) Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers French Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Italian Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers English Multiple 02 Jun, 2025 9.6 MB .pdf
Operating guide Gasketed and semi-welded Plate type heat exchangers Russian Multiple 17 May, 2024 16.5 MB .pdf
Brochure Gasketed plate heat exchangers - Next-generation heat transfer solutions English Multiple 15 Sep, 2025 5.6 MB .pdf
Brochure Gasketed plate heat exchangers - Next-generation heat transfer solutions English Multiple 22 Nov, 2024 4.4 MB .pdf
Brochure SONDEX® Free Flow sugar brochure English Multiple 27 Nov, 2024 7.2 MB .pdf
Brochure SONDEX® Traditional Plate Heat Exchangers English Multiple 12 Feb, 2024 9.4 MB .pdf

Related products

FAQ