• My Apps
    My Apps You will have the option to use My apps once you login.

Free Flow plate heat exchangers

Our SONDEX® Free Flow plate heat exchangers are excellent choices for applications that use media with particle-rich contents, fouling tendency, or high viscosity. We customize each Free Flow heat exchanger to suit your application and media type. The contact-free plate channels ensure an unimpeded flow and long intervals between cleaning.

We set the new standard for improved performance and reliability when your media require gentle treatment and are unsuitable for regular heat exchangers due to viscosity, fouling tendency, or particle contents.

Features and benefits

Gentle treatment and even distribution of the media provide the highest possible product output quality.

High heat transfer efficiency and extended intervals between cleaning ensure operation for an entire campaign with minimum downtime and maximum value for money.

Large plate gap designed to counteract fouling with sizeable plate channels and no stagnant zones.

High thermal efficiency

SONDEX® Free Flow

SONDEX® Free Flow plates feature deep and wide channels that provide enough room for media that contain fibers and particles, or high-viscosity media. The channels allow for efficient heat transfer and an ideal flow.

Applications

  • Dairy/food/beverage industry
    - e.g. food production, like juice and alcohol processing
  • Sugar industry
    - e.g. sugar production, such as concentration of sugar content in sugarcane juice
  • Biogas industry
  • Wastewater industry
  • Pulp and paper industry
  • Mining industry

Technical specifications

  • Connections from DN25 to DN500 (1” to 20”)
  • Frames designed according to FEA and PED 2014/68/EU (EN13445) and ASME sec VIII, Div. 1 construction standards
  • Plate materials: AISI 304/316, titanium, SMO, Hastelloy*
  • Gasket materials: EPDM-HT, NBR-HT, Viton*
  • Plate heights up to 3.5 m (11.5 ft)
  • Flow rates up to 1,600 m3/h (7,045 gpm)
  • Plate gap from 5 to 12 mm (0.2” to 0.5”)
  • Working pressure up to 10 bar (145 psi)
  • Working temperatures from -20 °C to 180 °C (-4 °F to 356 °F)

*other materials available upon request

SONDEX® Free flow patterns

The SONDEX® Free Flow pattern is designed to treat media that is unsuitable for regular heat exchangers due to high viscosity, fiber and particle contents, or considerable risk of fouling.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure A world of heat exchangers Romanian, Moldavian, Moldovan Romania 10 Oct, 2024 9.7 MB .pdf
Brochure A world of heat exchangers Bulgarian Bulgaria 04 Oct, 2024 5.3 MB .pdf
Brochure A world of heat exchangers English Multiple 15 Sep, 2025 4.7 MB .pdf
Operating guide DA - Gasketed and semi-welded Plate type heat exchangers Danish Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide DE - Gasketed and semi-welded Plate type heat exchangers German Multiple 05 Jun, 2025 9.2 MB .pdf
Operating guide EN - Gasketed and semi-welded Plate type heat exchangers English Multiple 02 Jun, 2025 9.6 MB .pdf
Operating guide FR - Gasketed and semi-welded Plate type heat exchangers French Multiple 05 Jun, 2025 9.1 MB .pdf
Brochure Gasketed plate heat exchangers - Next-generation heat transfer solutions English Multiple 15 Sep, 2025 5.6 MB .pdf
Operating guide HU - Gasketed and semi-welded Plate type heat exchangers Hungarian Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide IT - Gasketed and semi-welded Plate type heat exchangers Italian Multiple 05 Jun, 2025 9.1 MB .pdf
Operating guide PL - Gasketed and semi-welded Plate type heat exchangers Polish Multiple 05 Jun, 2025 9.2 MB .pdf
Operating guide RU - Gasketed and semi-welded Plate type heat exchangers Russian Multiple 17 May, 2024 16.5 MB .pdf
Brochure SONDEX® Free Flow sugar brochure English Multiple 27 Nov, 2024 7.2 MB .pdf
Brochure SONDEX® Traditional Plate Heat Exchangers English Multiple 12 Feb, 2024 9.4 MB .pdf
Operating guide SV - Gasketed and semi-welded Plate type heat exchangers Swedish Multiple 17 Nov, 2025 9.6 MB .pdf
Operating guide ZH - Gasketed and semi-welded Plate type heat exchangers Chinese Multiple 05 Jun, 2025 9.6 MB .pdf
Brochure Брошура_Вдосконалені рішення теплообміну Ukrainian Ukraine 01 Oct, 2025 3.8 MB .pdf

Related products

Case stories

Service

Gasketed plate heat exchanger service

Our service team offers repairs, trouble shooting, upgrades, and on-site cleaning and maintenance of your plate heat exchanger solution. We always utilize genuine spare parts both for SONDEX® heat exchangers and our selection of other heat exchanger brands.